English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZVA-5803X+ 500 80000 17 5 10 23 1.5 1.5 10 130 VP3085-2
LxWxH
1.85x0.90x0.84
1.0mm -
ZVA-50953G+ 50000 95000 28 - 17 - 1.67 1.67 10 370 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm Heat Sink
ZVA-50953GX+ 50000 95000 28 - 17 - 1.67 1.67 10 370 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVA-50953X+ 45000 95000 17 - 14 - 1.7 1.7 10 140 VP3085-2
LxWxH
1.85x0.90x0.84
1.0mm -
ZVA-71863HP+ 71000 86000 37 - 22 - 1.60 1.60 10 490 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm Heat Sink
ZVA-71863HPX+ 71000 86000 37 - 22 - 1.60 1.60 10 490 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVA-71863LNX+ 71000 86000 37 4.5 13 - 1.60 1.60 10 180 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -