2.4 TO 2.5 GHz | UP TO 6 kW
ISM RF & Microwave RF Energy Solutions
Flexible & Scalable for Your System Needs
Mini-Circuits offers a wide selection of building-block components and turnkey integrated systems for industrial, scientific & medical (ISM) applications in the 2.4 to 2.5 GHz. In addition to our in-stock models below, our in-house design & manufacturing capabilities allow us to partner with customers at the engineering level to develop custom solutions. Contact us using the form below to discuss your special requirements with our team.
Building Block Modules
Actives
ZHL-2425-250X+

250W Solid-State Power Amplifier
- 300W saturated output power
- Suitable for CW and pulsed signals
- High gain, 42 dB
- High efficiency, 60%
- Built-in monitoring and protection
- for temperature, current forward, and reflected power
- User-friendly I2C control interface
ZHL-2425-250+

250W Solid-State Power Amplifier with Heat Sink
- 300W saturated output power
- Suitable for CW and pulsed signals
- High gain, 42 dB
- High efficiency, 60%
- Built-in monitoring and protection for temperature, current forward, and reflected power
- User-friendly I2C control interface
- Integrated heat sink included
Passives
SPL-2G42G50W4+

4-Way Active Splitter
- Drive up to 4 amplifier stages from ISC-2425-25+ controller
- Match phase and amplitude on 4 independent system paths
- 360-degree variable phase shift
- 30 dB attenuation range, 0.5 dB steps
- Easy control and amplifier interfacing via I2C bus
COM-2G42G51K0+
_copy.webp)
4-Way Power Combiner
- Combine 4x 250W signals into a 1 kW energy source
- 1.2 kW RF power handling
- 0.1 dB insertion loss
- Low amplitude & phase unbalance (0.15 dB, 1°)
- 14x N-Type to 1x 7/16 DIN connectors
- Patented design
COM-2G42G56K0+

6-Way Power Splitter
- Frequency Range - 2400 to 2500 MHz
- Non-Isolating Differential Combiner
- Power handling up to 7.2 kW in a very compact size
- 0.1 dB insertion loss
- Optimized distribution of electrical, thermal and mechanical stress
- Low amplitude unbalance (0.1 dB typ.) and phase unbalance (1˚ typ.)
- Modularity
COM-2G42G58K0+

8-Way Power Combiner
- Frequency Range - 2400 to 2500 MHz
- Non-Isolating Differential Combiner
- Power handling up to 9.6kW in a very compact size
- Low insertion loss, 0.1 dB L
- Optimized distribution of electrical, thermal and mechanical stress
- Low amplitude unbalance (0.1dB typ.) and phase unbalance (1˚ typ.)
- Patented design
Turnkey Solutions
Integrated Rack-Mount Systems
We took our next-gen 300W power amplifier and controllers and placed four of them in a compact 2U rack-mount. This fully integrated solutions in ready to go out of the box. If you’re looking for the precision of solid state RF power without any of the hassle, this is the solution for you.

1 kW Signal Source
RFS-2G42G51K0+
- Output power from 1W up to 1 kW
- Suitable for CW and pulsed signals
- High gain, 53 dB typical
- Built-in signal source, monitoring and control
- 2U 19” rack mount
- Easy to use with multiple control interfaces
- User-friendly GUI, Full API and touchscreen control from front panel

50W Signal Source
RFS-2G42G5050X+
- Integrated power supply, RF source & control in a compact housing (4.3 x 2.6 x 0.6”)
- Handles CW or pulsed signals
- High gain, 53 dB and high efficiency, 42%
- Built-in monitor, control and sig gen functions
- Rugged and robust, fully protected
- USB or RS-232 interfaces
Contact Us
Tell us about your requirements, and one of our engineers will get in touch!