0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT Band Pass Filter, 6.8 - 8.4 GHz, 50Ω
Lumped LC Band Pass Filter, 900 - 1370 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 960 - 1164 MHz, 50Ω
Cavity Band Pass Filter, 5250 - 5370 MHz, 50Ω
2.1 dB SMT Fixed Slope Equalizer, DC - 20000 MHz
BIAS TEE / SMA / RoHS
LTCC Band Pass Filter, 7150 - 7550 MHz, 50Ω
LTCC Band Pass Filter, 7450 - 7650 MHz, 50Ω
Cavity Band Pass Filter, 22 - 23 GHz, 50Ω