0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
USB/Ethernet Smart Power Sensor 50 MHz - 18 GHz, -60 to +20 dBm
SMT MMIC, Low Noise, Linear Amplifier, 1800 MHz to 6000 MHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 10 GHz to 30 GHz, 50Ω, 3x3 mm QFN Style Package
SMT Low Noise Amplifier, 12.5 - 20 GHz, 50Ω
Precision Test Cable, 18.0 GHz
SMT MMIC, Linear, Gain Block Amplifier, 500 MHz to 15 GHz, 50Ω, 2x2 mm QFN Style Package
Precision Test Cable, 3.0 GHz
3 dB Fixed Attenuator, DC - 50000 MHz, 50Ω
2 dB Fixed Attenuator, DC - 50000 MHz, 50Ω