0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 1 - 800 MHz, 50Ω
1:2 LTCC Transformer, 600 - 1200 MHz, 50Ω
90° Hybrid, 30 - 90 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
1:4 LTCC Transformer, 223 - 520 MHz, 50Ω
1:1 LTCC Transformer, 700 - 3300 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 3.0 GHz
KIT FXD ATTEN / SMT / 5 MODELS
Hand-Flex Interconnect, 0.086" center diameter, 40.0 GHz