0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:3 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
KIT ML AMPL / SURF MT / RoHS
LTCC SMT Low Pass Filter, DC - 30 GHz, 50Ω
LTCC SMT Low Pass Filter, DC - 34 GHz, 50Ω
LTCC High Pass Filter, 4500 - 18000 MHz
LTCC THRU-LINE DC - 30000 MHz, 50Ω
LTCC SMT High Pass Filter, 26.5 - 58 GHz
LTCC SMT Low Pass Filter, DC - 3800 MHz, 50Ω
LTCC High Pass Filter, 1980 MHz - 11 GHz