0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
VCO / SURF MOUNT / RoHS
1:4 CORE & WIRE Transformer, 3 - 800 MHz, 50Ω
1:4 LTCC Transformer, 2300 - 2700 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.4 - 500 MHz, 50Ω
Kit of fixed DC to 2 GHz attenuators: 3, 6, 10, 20 and 30 dB values
1:2 MMIC Transformer, 1.5 - 13 GHz, 50Ω
KIT FXD ATTEN / SM / 15 MODELS
1:2 LTCC Transformer, 2400 - 7125 MHz, 50Ω