.webp)
VNA Calibration Kits
Flexible Options for Measurement Calibration
Mini-Circuits’ KSOLT-series complete calibration kits support VNA measurements of any SMA or N-Type connectorized DUT (device under test). The kits are supplied in a wooden storage and display case, containing a full set of SOL standards (Short, Open & Load, each with male and female options), full set of phase-equal Thru standards (female to female, female to male, male to male) and breakover torque wrench for connector tightening. KSOLT kits are supported by Mini-Circuits' eVNA-63+ vector network analyzer right out of the box, with all calibration definitions pre-loaded within the eVNA Studio software. The kits can also be used as a cost-effective, high-performance alternative to calibration kits from a wide range of other VNA suppliers.
- Precision SMA calibration kit up to 6 GHz
- Full set of Short / Open / Load standards (m and f)
- Full set of phase-equal Thru standards (f to f, f to m, m to m)
- Torque wrench included
- Wooden storage case
.webp)
Catalog Products
For special & custom products, please contact us.
VNA Mechanical Calibration Kits
Model Name | Frequency(GHz) | Impedance Ω |
Connector Type | Contents | |
---|---|---|---|---|---|
Low | High | ||||
KSOLT-63-S+ | DC | 6 | 50 | SMA | Short, Open & Load standards (f + m) Matched Thru standards (f<>f, f<>m, m<>m) Torque wrench |
KSOLT-63-N+ | DC | 6 | 50 | N-type | Short, Open & Load standards (f + m) Matched Thru standards (f<>f, f<>m, m&<>m) Torque wrench |