English
English
简体中文


RF Test Solutions

Software-controlled building blocks in-stock for automation of lab and production test environments.

  • Signal Generators
  • Integrated Frequency Counter and Power Meter
  • Programmable Attenuators
  • RF Switch Matrices
  • Power Sensors and more
and more

RF Test and Measurement Solutions

  • Flexible USB, Ethernet, SPI & I2C mechanical and solid state switch arrays and matrices
  • Single & multi-channel programmable attenuators
  • Cost-effective signal generators, instrument amplifiers and power sensors
Software Download  

Full software support including user-friendly GUI, API and programming instructions

New Products
Rack Mounted
Test Systems
       
Send to a Friend
Back to Top

Signal Generators | USB / Ethernet | 1 MHz to 44 GHz

Model Number Case Style Control Interfaces Freq. (MHz), Min. Freq. (MHz), Max. Power (dBm), Min. Power (dBm), Max. Frequency Resolution (Hz), Min. Power Resolution (dB), Nom. Harmonics & Sub-Harmonics (dBc), Typ. Non-Harmonic Spurious (dBc) @ 100 kHz Step, Typ. Phase Noise (dBc/Hz) SSB @ 100 Hz Offset,Typ. Phase Noise (dBc/Hz) SSB @ 1 kHz Offset,Typ. Phase Noise (dBc/Hz) SSB @ 10 kHz Offset,Typ. Phase Noise (dBc/Hz) SSB @ 100 kHz Offset,Typ. Settling Time (mSec), Typ. Ext. Ref (MHz)
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
SSG-8N12G-RC SL3643
LxWxH
3.600x5.100x1.185
USB, Ethernet & Daisy Chain 8000 12500 -55 +23 1 0.1 -30 -70 - -94.5 -105 -113.5 0.35 10
SSG-8N12GD-RC SL3644
LxWxH
3.600x5.100x1.185
USB, Ethernet & Daisy Chain 8000 12500 -55 +23 1 0.1 -30 -70 - -94.5 -105 -113.5 0.35 10
SSG-15G-RC SL2686
LxWxH
5.10x3.60x1.00
USB & Ethernet (with SSH) 10 15000 -50 +15 0.1 0.1 -25 -70 -83 -103 -112 -112 3.5 10
SSG-30G-RC SL2686 & SL3225
LxWxH
---
USB & Ethernet (with SSH) 10 30000 -47 +23 0.1 0.1 -40 -60 -77 -97 -106 -106 0.6 10
SSG-30GHP-RC SL3512
LxWxH
5.1x3.6x2.15
USB & Ethernet (with SSH) 10 30000 -38 +27 0.1 0.5 -30 -60 -77 -97 -106 -106 0.6 10
SSG-44G-RC SL3483
LxWxH
5.60x5.10x1.00
USB, Ethernet & Daisy Chain 100 44000 -40 +17 1 0.5 -40 -50 - -92 -100 -105 0.2 10
SSG-44GHP-RC SL3483
LxWxH
5.60x5.10x1.00
USB, Ethernet & Daisy Chain 100 44000 -40 +23 1 0.5 -40 -50 - -92 -100 -105 0.2 10
SSG-6000RC LV1913
LxWxH
11.00x8.50x2.15
USB & Ethernet 25 6000 -65 +14 3 0.25 -52 -72 -82 -96 -99 -102 1.5 10
SSG-6001RC LV1913
LxWxH
11.00x8.50x2.15
USB & Ethernet 1 6000 -70 +15 3 0.25 -65 -73 -92 -108 -112 -119 2.0 10