English
English
简体中文


RF Frequency Mixers

The Industry's Widest Selection

Over 300 models of RF frequency mixers available in coaxial, surface mount, and MMIC die formats from 500 Hz to 65GHz! Whether you need wideband performance, high IP3, low distortion, upconverters, downconverters, active mixers, hi-rel ceramic mixers - we have a solution for your needs. Most models are in-stock and ship same-day.

  • LO power levels from -3 to 27 dBm
  • Excellent repeatability
  • Hi-rel, hermetically sealed ceramic models
  • MMIC mixers up to 65 GHz

       
       
Export to Excel
       
Send to a Friend
Interface
SMT
Die
Connector
Plug-In
RF Freq. (MHz)
-- MinMax
LO Freq. (MHz)
-- MinMax
IF Freq. (MHz)
-- MinMax
Conversion loss (dB)
≤  (active mixer is displayed as negative loss)
Input IP3 (dBm)
≥ 
LO-RF Isolation (dB)
≥ 
LO-IF Isolation (dB)
≥ 
Subcategory
Active Mixer
Double Balanced Mixer
Triple Balanced Mixer
High Reliability
Up Converter
IQ Mixer
Technology
LTCC
MMIC
Core & Wire
Case Style
Model Number LO Level (dBm) RF Freq. Low (MHz) RF Freq. High (MHz) LO Freq. Low (MHz) LO Freq. High (MHz) IF Freq. Low (MHz) IF Freq. High (MHz) Conversion Loss (dB) Typ. LO-RF Isolation (dB) Typ. LO-IF Isolation (dB) Typ. Input P1dB (dBm) Typ. Input IP3 (dBm) Typ. Subcategory Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZAD-1+ 7 0.5 500 0.5 500 DC 500 5.24 45 40 Double Balanced Mixer Core & Wire M22
LxWxH
2.25x1.38x1.24
ZAD-1-1+ 7 0.1 500 0.1 500 DC 500 4.83 45 40 Double Balanced Mixer Core & Wire M22
LxWxH
2.25x1.38x1.24
ZAD-1H+ 17 0.5 500 0.5 500 DC 500 6.16 45 40 Double Balanced Mixer Core & Wire M22
LxWxH
2.25x1.38x1.24
ZAD-3+ 7 0.025 200 0.025 200 DC 200 4.61 45 40 Double Balanced Mixer Core & Wire M22
LxWxH
2.25x1.38x1.24
ZAD-6+ 7 0.003 100 0.003 100 DC 100 4.65 45 40 Double Balanced Mixer Core & Wire M22
LxWxH
2.25x1.38x1.24
ZAD-8+ 7 0.0005 10 0.0005 10 DC 10 5.79 50 50 Double Balanced Mixer Core & Wire M22
LxWxH
2.25x1.38x1.24
ZEM-2B+ 7 10 1000 10 1000 DC 1000 5.74 30 30 Double Balanced Mixer Core & Wire V37
LxWxH
1.25x0.83x0.75
ZEM-4300+ 7 300 4300 300 4300 DC 1000 6.65 35 15 Double Balanced Mixer Core & Wire V37
LxWxH
1.25x0.83x0.75
ZEM-4300MH+ 13 300 4300 300 4300 DC 1000 6.42 40 14 Double Balanced Mixer Core & Wire V37
LxWxH
1.25x0.83x0.75
ZEM-M2TMH 13 10 2400 10 2400 10 1000 6.9 43 44 Double Balanced Mixer Core & Wire V37
LxWxH
1.25x0.83x0.75
ZEM-M2TMH+ 13 10 2400 10 2400 10 1000 6.9 43 44 Double Balanced Mixer Core & Wire V37
LxWxH
1.25x0.83x0.75
ZFM-1W 7 10 750 10 750 DC 750 5.42 45 40 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-2+ 7 1 1000 1 1000 DC 1000 5.72 40 35 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-3+ 7 0.04 400 0.04 400 DC 400 4.78 50 45 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-4-S+ 7 5 1250 5 1250 DC 1250 5.7 40 35 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-11+ 7 1 2000 1 2000 5 600 7.03 35 27 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-15+ 10 10 3000 10 3000 10 800 6.13 35 30 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-150+ 10 10 2000 10 2000 DC 1000 6.05 35 30 Triple Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-2000+ 7 100 2000 100 2000 DC 600 7.49 37 30 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZFM-4212+ 7 2000 4200 2000 4200 DC 1300 5.44 25 18 Double Balanced Mixer Core & Wire K18
LxWxH
1.25x1.25x0.75
ZLW-1 7 0.5 500 0.5 500 DC 500 5.81 45 40 Double Balanced Mixer Core & Wire M21
LxWxH
1.50x1.13x1.00
ZLW-1-1+ 7 0.1 500 0.1 500 DC 500 4.82 45 40 Double Balanced Mixer Core & Wire M21
LxWxH
1.50x1.13x1.00
ZLW-1H 17 0.5 500 0.5 500 DC 500 6.13 45 40 Double Balanced Mixer Core & Wire M21
LxWxH
1.50x1.13x1.00
ZLW-1W+ 7 1 750 1 750 DC 750 5.74 45 40 Double Balanced Mixer Core & Wire M21
LxWxH
1.50x1.13x1.00
ZLW-3+ 7 0.025 200 0.025 200 DC 200 4.61 45 40 Double Balanced Mixer Core & Wire M21
LxWxH
1.50x1.13x1.00
ZLW-6+ 7 0.003 100 0.003 100 DC 100 4.58 45 40 Double Balanced Mixer Core & Wire M21
LxWxH
1.50x1.13x1.00
ZMDB-24H-K+ 15 5000 21000 5000 21000 DC 5000 8.5 30 40 10 22 Double Balanced Mixer MMIC UK2938
LxWxH
0.56x0.56x0.34
ZMDB-44H-K+ 15 10000 40000 10000 40000 DC 15000 8.8 35 30 10 20 Double Balanced Mixer MMIC UK2938
LxWxH
0.56x0.56x0.34
ZMDB-653H-E+ 15 20000 65000 20000 65000 DC 20000 11 45 30 10 20 Double Balanced Mixer MMIC UK2938
LxWxH
0.56x0.56x0.34
ZMIQ-44H-K+ 18 18000 40000 18000 40000 DC 7000 10 42 40 10 25 IQ Mixer MMIC UK3584-1
LxWxH
.84x.82x.35
Please scroll down to load more data.