English
English
简体中文


ISM RF & MW ENERGY

27 MHz Amplifier Driver Pair

Flexible Systems from 1.7 to 6 kW

Meet the latest additions to Mini-Circuits’ RF & microwave energy amplifier portfolio, the RFE-24M30M1K7X+ and RFE-24M30M075X+. These solid-state power amplifiers are designed to work together, bringing a new level of performance and ease of use to high-power systems for a wide range of industrial, scientific, medical and semiconductor applications in the 27 MHz band.


RFE-24M30M075X+

Product Image

4-Channel Driver Amplifier with Integrated Harmonic Suppression

  • One input, four 19W outputs
  • Supports CW & pulsed signals
  • 16 dB gain at P3dB
  • 55% efficiency
  • Integrated harmonic suppression
  • Built-in temperature & current monitoring
  • Built-in emergency switch off

RFE-24M30M1K7X+

Product Image

4-Channel Driver

  • One input, four 19W outputs
  • Supports CW & pulsed signals
  • 16 dB gain at P3dB
  • 55% efficiency
  • Integrated harmonic suppression
  • Built-in temperature & current monitoring
  • Built-in emergency switch off

Drive Up to 4x 1.7 kW Paths

Contact Us

Tell us about your requirements, and one of our engineers will get in touch!