0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 4250 - 6300 MHz, 50Ω
Lumped LC Diplexer, DC-950/1700-2700 MHz, 50Ω
Lumped LC Band Pass Filter, 9.5 - 11.5 MHz, 50Ω
Lumped LC Band Pass Filter, 94 - 108 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1160 - 1400 MHz, 50Ω
Lumped LC Band Pass Filter, 186 - 340 MHz, 50Ω
Lumped LC Band Pass Filter, 230 - 297 MHz, 50Ω
0.01-20 GHz BIAS TEE, SMT
LTCC Diplexer, DC-2700/4900-5750 MHz, 50Ω