0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN45-001 - Automated load measurement of VCOs
AN95-003 - Glossary of VCO Terms
AN95-004 - Wide Modulation Bandwidth Measurements
AN95-005 - How VCO Parameters Affect Each Other
AN95-006 - Optimizing VCO/PLL Evaluations & PLL Synthesizer Designs
AN95-007 - Understanding VCO Concepts
AN95-008 - Specifying VCOs for Clock Timing Circuits
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
VCO15-10 - Phase locked loop fundamentals
VCO15-15 - VCO test methods
VCO15-19 - VCO footprints and layout considerations to improve performance
VCO15-20 - Frequently asked questions
VCO15-6 - Characterizing and minimizing VCO phase noise
VCO15-8 - Reducing power supply noise in VCOs
VCO15-9 - Design features of a synthesizer using Mini-Circuits VCOs
AN45-002 - Line Stretchers Ease VCO Load-Pull Testing
PCN19-0105 * 12/24/2019 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
VCO / SURF MOUNT / RoHS
VCO / SURF MOUNT / RoHS ESD-P
1:2 CORE & WIRE Transformer, 10 - 450 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 3 - 500 MHz, 75Ω
1:1.5 CORE & WIRE Transformer, 1 - 2500 MHz, 50/75Ω
1:1 CORE & WIRE Transformer, 4.5 - 3000 MHz, 75Ω
Precision Test Cable, 50.0 GHz
Precision Test Cable, 40.0 GHz