0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
6.0 dB Fixed Slope Equalizer, DC - 40000 MHz
KIT MMIC EQ / SMT / 8 MODELS
3.5dB SMT Fixed Slope Equalizer, DC - 45000 MHz
KIT HFLEX CBL / SM / 5 MODELS
1:2 CORE & WIRE Transformer, 20 - 1600 MHz, 50Ω
1:4 CORE & WIRE Transformer, 20 - 4500 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 6000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω