0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-001 - Fixed attenuators help minimize impedance mismatches
AN70-002 - 2&5W Attenuators cover DC-18GHz
ATT6-1 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN 10-008 * 07/01/2010 * Device Marking
PCN16-063 * 09/23/2016 * Change of Marking Method
PCN24-068 * 11/15/2024 * Relocation
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
20 dB Fixed Attenuator, DC - 6000 MHz, 50Ω
40 dB Fixed Attenuator, DC - 18000 MHz, 50Ω
15 dB Fixed Attenuator, DC - 6000 MHz, 50Ω
30 dB Fixed Attenuator, DC - 18000 MHz, 50Ω
6 dB Fixed Attenuator, DC - 18000 MHz, 50Ω
3 dB Fixed Attenuator, DC - 2000 MHz, 75Ω
3 dB Fixed Attenuator, DC - 18000 MHz, 50Ω
10 dB Fixed Attenuator, DC - 18000 MHz, 50Ω