0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Cavity Band Pass Filter, 425 - 445 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1765 - 1920 MHz, 50Ω
LTCC SMT Band Pass Filter, 28 - 36 GHz, 50Ω
LTCC Band Pass Filter, 9.2 - 11.3 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 940 - 960 MHz, 50Ω
Cavity Band Pass Filter, 773 - 783 MHz, 50Ω
LTCC SMT Band Pass Filter, 8.6 - 10.9 GHz, 50Ω
Suspended Substrate Band Pass Filter, 6000 - 18000 MHz, 50Ω
Connectorized Band Pass Filter, 800-1050 MHz