0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Ceramic Resonator Band Pass Filter, 1200 - 1320 MHz, 50Ω
Rectangular Waveguide Band Pass Filter, 57200 - 59400 MHz
Cavity Band Pass Filter, 37 - 40 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 2631.5 - 2681 MHz, 50Ω
Cavity Band Pass Filter, 27.5 - 28.35 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 403 - 430 MHz, 50Ω
TERMINATION SMA-M 50W RoHS
Lumped LC Band Pass Filter, 950 - 2250 MHz, 75Ω
Cavity Band Pass Filter, 1202.6 - 1252.6 MHz, 50Ω