0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN45-001 - Automated load measurement of VCOs
AN95-003 - Glossary of VCO Terms
AN95-004 - Wide Modulation Bandwidth Measurements
AN95-005 - How VCO Parameters Affect Each Other
AN95-006 - Optimizing VCO/PLL Evaluations & PLL Synthesizer Designs
AN95-007 - Understanding VCO Concepts
AN95-008 - Specifying VCOs for Clock Timing Circuits
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
VCO15-10 - Phase locked loop fundamentals
VCO15-15 - VCO test methods
VCO15-19 - VCO footprints and layout considerations to improve performance
VCO15-20 - Frequently asked questions
VCO15-6 - Characterizing and minimizing VCO phase noise
VCO15-8 - Reducing power supply noise in VCOs
VCO15-9 - Design features of a synthesizer using Mini-Circuits VCOs
AN45-002 - Line Stretchers Ease VCO Load-Pull Testing
PCN19-0105 * 12/24/2019 * End-of-Life
PCN23-017 * 03/17/2023 * End-of-Life
PCN23-031 * 05/02/2023 * Reversing PCN23-017
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Additional quantities available by : 05/27/2025 *
VCO / SURF MOUNT / RoHS
1:1.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 2350 MHz, 50Ω
EVAL BOARD FOR BLGE2-542R+
EVAL BOARD FOR BLGE1-542R+
EVAL BOARD FOR BLGE4-252R+
EVAL BOARD FOR BLGE4-542R+
EVAL BOARD FOR BLJC1-252R+
EVAL BOARD FOR BLGE2-252R+