0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN19-080 * 08/23/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
1:4 LTCC Transformer, 223 - 520 MHz, 50Ω
1:1 LTCC Transformer, 700 - 3300 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 3.0 GHz
KIT FXD ATTEN / SMT / 5 MODELS
Hand-Flex Interconnect, 0.086" center diameter, 40.0 GHz