0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Core & Wire 90° Hybrid, 104 - 340 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 100 MHz, 50Ω
KIT DIR COUP / SURF MT / RoHS
KIT FILTER / SURF MOUNT / RoHS
KIT / DBL BAL MIX / SM / RoHS
1:1.5 CORE & WIRE Transformer, 0.5 - 2200 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.06 - 400 MHz, 50Ω