0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN23-059 * 08/21/2023 * Change to Terminal Pad Plating material
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
KIT FXD SS ATTEN / SMA / RoHS
Core & Wire 90° Hybrid, 104 - 340 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 100 MHz, 50Ω
KIT DIR COUP / SURF MT / RoHS
KIT FILTER / SURF MOUNT / RoHS
KIT / DBL BAL MIX / SM / RoHS
1:1.5 CORE & WIRE Transformer, 0.5 - 2200 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω