0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN22-068 * 09/20/2022 * Supplier Relocation
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
1:3 CORE & WIRE Transformer, 0.2 - 210 MHz, 50Ω
KIT FXD ATTEN / N / RoHS
1:4 LTCC Transformer, 1200 - 2200 MHz, 50Ω
KIT PWR SPLTR CMBD / SM / RoHS
KIT FXD SS ATTEN / SMA / RoHS
Core & Wire 90° Hybrid, 104 - 340 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 200 MHz, 50Ω