0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN08-002 * 07/03/2008 * Tape & Reel Dimension
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
KIT MMIC EQ /SM/8 MODELS
1:1 CORE & WIRE Transformer, 1 - 800 MHz, 50Ω
1:2 LTCC Transformer, 600 - 1200 MHz, 50Ω
90° Hybrid, 30 - 90 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
1:4 LTCC Transformer, 223 - 520 MHz, 50Ω
1:1 LTCC Transformer, 700 - 3300 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 3.0 GHz
KIT FXD ATTEN / SMT / 5 MODELS