0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
Hand-Flex Interconnect, 0.047" center diameter, 18.0 GHz
Core & Wire 90° Hybrid, 5 - 65 MHz, 50Ω
1:1 CORE & WIRE Transformer, 650 - 4000 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
Hand-Flex Interconnect, 0.086" center diameter, 40.0 GHz
LTCC Band Pass Filter, 2400 - 2550 MHz, 50Ω
1:4 CORE & WIRE Transformer, 100 - 1000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 20 - 1200 MHz, 50Ω