0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-031 - Hand Soldering of MNA Amplifiers
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
SW13-2 - Introduction, definition of terms, Q&As
AN80-009 - Application Note / Report for CSWA2-63DR+
PCN#15-017 * 03/24/2015 * Die Obsolescence
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN19-014 * 02/06/2019 * Change of Die Wafer Size
PCN22-068 * 09/20/2022 * Supplier Relocation
PCN23-009-1 * 06/28/2023 * Redesigning Models
PCN25-019 * 03/27/2025 * Redesign Complete
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
Absorptive SP4T, Solid State Switch, 0.1 - 18 GHz, 50Ω
Absorptive SP4T, Solid State Switch, 1 - 6000 MHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, 500 - 6000 MHz, 50Ω
Absorptive SP8T, Solid State Switch, 100 MHz - 18 GHz, 50Ω
Absorptive SPDT, Solid State Switch, 100 MHz - 43.5 GHz, 50Ω
Absorptive SP8T, Mechanical Switch, DC - 12000 MHz, 50Ω