0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN18-152 * 12/06/2018 * Change to FORM
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Additional quantities available by : 04/10/2025 *
LTCC SMT Band Pass Filter, 28 - 36 GHz, 50Ω
LTCC Band Pass Filter, 9.2 - 11.3 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 940 - 960 MHz, 50Ω
Cavity Band Pass Filter, 773 - 783 MHz, 50Ω
LTCC SMT Band Pass Filter, 8.6 - 10.9 GHz, 50Ω
Suspended Substrate Band Pass Filter, 6000 - 18000 MHz, 50Ω
Connectorized Band Pass Filter, 800-1050 MHz
Lumped LC Band Pass Filter, 5 - 85 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 504 - 509 MHz, 50Ω