0
Hello. Sign in
Your Account
Get the X-MWblock® drop-in module for this part
Mini-Circuits components are now available as X-MWblock drop-in modules from our partner, X-Microwave to facilitate your evaluation and prototyping.
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN21-003 * 03/05/2021 * Change of Material (Ceramic Substrate)
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:2 CORE & WIRE Transformer, 20 - 1600 MHz, 50Ω
RF CHOKE / SURF MOUNT / RoHS
20 dB SMT Directional Coupler, 100 - 1200 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω
N/A
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT, Shutdown Amplifier, 30 MHz to 2000 MHz, 50Ω, 3x3 mm QFN Style Package
Connector 180° Hybrid, 0.01 - 20 MHz
SMT Low Noise Amplifier, 400 - 8000 MHz, 50Ω
1:0.11 CORE & WIRE Transformer, 0.3 - 475 MHz, 75Ω