0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
Flexible Interconnect, 0.086" center diameter, 40.0 GHz
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
1:1 CORE & WIRE Transformer, 800 - 1900 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 2200 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 1700 MHz, 50Ω
1:2 LTCC Transformer, 5500 - 7200 MHz, 50Ω
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω