0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN23-084 * 12/14/2023 * Add boot to cable end
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Flexible Interconnect, 0.086" center diameter, 40.0 GHz
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
1:1 CORE & WIRE Transformer, 800 - 1900 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 2200 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 1700 MHz, 50Ω
1:2 LTCC Transformer, 5500 - 7200 MHz, 50Ω
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω