0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 2400 - 2550 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz
1:4 CORE & WIRE Transformer, 100 - 1000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 20 - 1200 MHz, 50Ω
Kit of fixed DC to 2 GHz attenuators: 1 to 10 dB values
1:2 CORE & WIRE Transformer, 4 - 2500 MHz, 50Ω
1:1 CORE & WIRE Transformer, 800 - 1900 MHz, 50Ω
1:1 LTCC Transformer, 1700 - 2700 MHz, 50Ω
KIT / EQUALIZER / SMA / M / F