English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
BP2G+ 2 1420 1660 28 0.6 3 0.2 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP2G1+ 2 1200 2000 21 0.6 3 0.3 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP2P+ 2 1710 1990 30 0.5 3 0.2 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP2P1+ 2 1400 2350 20 0.5 4 0.3 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP4P+ 4 1710 1990 23 0.8 15 0.5 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP4P1+ 4 1500 2500 21 0.8 25 0.8 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP4U1+ 4 1850 3000 23 0.7 28 1.3 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
EP2-5G+ 2 24000 30000 23 1.3 1.7 0.1 0.5 MMIC MC1630-1
LxWxH
.079x.079x.039
EP2-5G1+ 2 12000 43500 23 1.3 1.7 0.1 0.5 MMIC MC1630-1
LxWxH
.079x.079x.039
EP2-19+ 2 15000 25000 24 0.6 2 0.03 0.63 MMIC MC1630-1
LxWxH
.079x.079x.039
EP2-28+ 2 25000 35000 31 0.8 2 0.04 0.63 MMIC MC1630-1
LxWxH
.079x.079x.039
EP2C-D+ 2 1800 12500 19.7 0.9 3.2 0.09 1.85 MMIC

EP2C+ 2 1800 12500 16 1.1 6 0.2 1.85 MMIC DG1847
LxWxH
.157x.157x.039
EP2K-D+ 2 2000 26500 18.9 1.6 6 0.2 2.5 MMIC

EP2K+ 2 5000 20000 20 2.1 4.2 0.1 2.5 MMIC DG1847
LxWxH
.157x.157x.039
EP2K1+ 2 2000 26500 20 2.4 5.4 0.3 2.5 MMIC DG1847
LxWxH
.157x.157x.039
EP2W-D+ 2 500 9500 19.4 1.8 1.7 0.1 2.5 MMIC

EP2KA-D+ 2 10000 43500 22 0.9 6.1 0.22 1.25 MMIC

EP2KA+ 2 10000 43500 17 2.2 9.6 0.57 1.25 MMIC JV2579-1
LxWxH
0.138x0.098x0.033
EP2RCW-D+ 2 DC 8000 22.3 4.5 0.1 0.1 0.6 Resistive , MMIC

EP2RCW+ 2 DC 8000 23.0 4.8 0.9 0.02 0.3 Resistive , MMIC DG1677-2
LxWxH
.197x.197x.039
EP2RKU-D+ 2 DC 18000 23 2.9 0.6 0.1 0.6 Resistive , MMIC

EP2RKU+ 2 DC 18000 26.1 3.3 1.1 0.02 0.3 Resistive , MMIC DG1677-2
LxWxH
.197x.197x.039
EP2W+ 2 700 6000 19.8 1.3 0.9 0.1 2.5 MMIC DG1677-2
LxWxH
.197x.197x.039
EP3-19+ 3 15000 25000 27 0.5 1 0.3 0.5 MMIC JV2579
LxWxH
0.138x0.098x0.033
EP2W1+ 2 500 9500 19.4 1.8 1.7 0.1 2.5 MMIC DG1677-2
LxWxH
.197x.197x.039
EP4KA-D+ 4 10700 31000 18.8 3.8 1.9 0.2 0.6 MMIC

EP4KA+ 4 10700 31000 19.3 0.6 4.7 0.2 0.6 MMIC DG1677-2
LxWxH
.197x.197x.039
EP4RKU-D+ 4 DC 18000 23 4.8 0.9 0.2 0.6 Resistive , MMIC

EP4RKU+ 4 DC 18000 18.8 3.8 1.9 0.2 0.6 Resistive , MMIC DG1677-2
LxWxH
.197x.197x.039
Please scroll down to load more data.