English
English
简体中文


Electronic Line Stretchers


Simplify Voltage Controlled Oscillator (VCO) measurements with controlled phase shifts for applications up to 1300 MHz!

  • Over 360 degree phase shift of reflected signal
  • Normalized and stable magnitude of reflected signal
  • Voltage controlled for automated applications

Electronic Line Stretchers, Coaxial, 80 to 1300 MHz

Model Number Case Style F Low (MHz) F High (MHz) Input Power (dBm) Max. Phase Range (Degrees) Min. Return Loss (dB) Typ. Control Voltage (V)
Sort Sort Sort Sort Sort Sort Sort Sort
ELS-950 K18
LxWxH
1.25x1.25x0.75
400.0 950.0 10.0 360.0 10-12 0.5-25
ELS-1300 K18
LxWxH
1.25x1.25x0.75
750.0 1300.0 10.0 360.0 10-12 1-25