English
English
简体中文


RF & Microwave Adapters

Coaxial and Waveguide

RF adapters for 1.35mm, 1.85mm, 2.4mm, 2.4mm NMD, 2.92mm, 2.92mm NMD, 3.5mm, BNC, N-Type, SMA, SMP, WR19, WR22, and WR28. Wide selection of connector genders, mounting types and orientations.

  • Frequency Range as wide as DC to 110 GHz
  • Low insertion loss
  • Excellent VSWR
  • Rugged construction

       
       
Export to Excel
       
Send to a Friend
Orientation
Right Angle
Straight
Mounting Type
Bulkhead
Flange
Standard
Quick Connect
Connector 1
1.0mm
1.85mm
2.4mm
2.92mm
2.92mm NMD
3.5mm
N
SMA
SMP
1.35mm
Connector 1 Gender
Female
Male
Connector 2
1.0mm
1.85mm
2.4mm
2.4mm NMD
2.92mm
3.5mm
BNC
N
SMA
WR19 UG383/U
WR22 UG383/U
WR28 UG599/U
WR12 UG387/U
WR10 UG387/U
1.35mm
WR15 UG385/U
Connector 2 Gender
Female
Female Reverse Polarity
Male
Male Reverse Polarity
NA
Model Number Case Style Conn. 1 Conn. 2 F Low(GHz) F High(GHz) VSWR(:1)Typ. Impedance (Ω)
Sort Sort Sort Sort Sort Sort Sort Sort
10F-10F+ DJ3474
LxD
0.50x0.154
1.0mm 1.0mm DC 110 1.07 50
10F-10M+ DJ3474-1
LxD
0.49x0.232
1.0mm 1.0mm DC 110 1.10 50
10F-135F+ DJ3602-3
LxD
0.66x0.236
1.0mm 1.35mm DC 90 1.08 50
10F-135M+ DJ3602-4
LxD
0.62x0.315
1.0mm 1.35mm DC 90 1.06 50
10F-185F+ DJ3474-3
LxD
0.74x0.27
1.0mm 1.85mm DC 67 1.10 50
10F-185M+ DJ3474-4
LxD
0.70x0.315
1.0mm 1.85mm DC 67 1.09 50
10M-10M+ DJ3474-2
LxD
0.57x0.232
1.0mm 1.0mm DC 110 1.06 50
10M-135F+ DJ3602-5
LxD
0.65x0.236
1.0mm 1.35mm DC 90 1.07 50
10M-135M+ DJ3602-6
LxD
0.67x0.315
1.0mm 1.35mm DC 90 1.07 50
10M-185F+ DJ3474-5
LxD
0.74x0.232
1.0mm 1.85mm DC 67 1.08 50
10M-185M+ DJ3474-3
LxD
0.74x0.27
1.0mm 1.85mm DC 67 1.06 50
24B-KB+ DJ3049
LxD
0.74x0.375
2.92mm 2.4mm DC 40 1.05 50
24F-24F+ DJ2477
LxD
0.768x0.307
2.4mm 2.4mm DC 50 1.03 50
24F-24M+ DJ2478
LxD
0.720x0.362
2.4mm 2.4mm DC 50 1.06 50
24M-24M+ DJ2479
LxD
0.685x0.363
2.4mm 2.4mm DC 50 1.04 50
24M-24M-T+ DJ2479-3
LxD
.866x.315
2.4mm 2.4mm DC 50 1.06 50
24FPM-24F+ DJ3008
LxD
.768x.500
2.4mm 2.4mm DC 50 1.04 50
35F-35F50+ DJ1733
LxD
.772x.307
3.5mm 3.5mm DC 34 1.07 50
35F-35M50+ DJ1734
LxD
.815x.307
3.5mm 3.5mm DC 34 1.07 50
35M-35M50+ DJ1863
LxD
.86x.36
3.5mm 3.5mm DC 34 1.02 50
35FFL-35F50+ DJ1821-2
LxD
.76x.50
3.5mm 3.5mm DC 33 1.07 50
135F-135F+ DJ3602
LxD
0.69x0.236
1.35mm 1.35mm DC 90 1.05 50
135F-135M+ DJ3602-1
LxD
0.66x0.315
1.35mm 1.35mm DC 90 1.08 50
135F-185F+ DJ3602-7
LxD
0.83x0.27
1.35mm 1.85mm DC 67 1.03 50
135F-185M+ DJ3602-8
LxD
0.78x0.315
1.35mm 1.85mm DC 67 1.05 50
135M-135M+ DJ3602-2
LxD
0.734x0.315
1.35mm 1.35mm DC 90 1.07 50
135M-185F+ DJ3602-9

1.35mm 1.85mm DC 67 1.05 50
135M-185M+ DJ3602-10
HxD
0.77x0.315
1.35mm 1.85mm DC 67 1.04 50
185B-185B+ DJ2477-3
LxD
.91x.58
1.85mm 1.85mm DC 67 1.04 50
185F-24F+ DJ2477-1
LxD
.85x.236
1.85mm 2.4mm DC 50 1.08 50
185F-24M+ DJ2264-1
LxD
1.104x.315
1.85mm 2.4mm DC 50 1.08 50
185F-185F+ DJ2477-2
LxD
.90x.311
1.85mm 1.85mm DC 67 1.05 50
185F-KF+ DJ2381-1
LxD
0.82x0.315
1.85mm 2.92mm DC 40 1.05 50
185F-KM+ DJ2383-1
LxD
0.86x0.315
1.85mm 2.92mm DC 40 1.04 50
185M-24F+ DJ2591-3
LxD
.82x.315
1.85mm 2.4mm DC 50 1.06 50
185M-24M+ DJ2479-1
LxD
.79x.315
1.85mm 2.4mm DC 50 1.04 50
185M-185F+ DJ2591-2
LxD
1.10x.315
1.85mm 1.85mm DC 67 1.04 50
185M-185M+ DJ2479-2
LxD
1.07x.315
1.85mm 1.85mm DC 67 1.04 50
185M-KF+ DJ2382-1
LxD
0.79x0.315
1.85mm 2.92mm DC 40 1.04 50
185M-KM+ DJ2384-1
LxD
0.84x0.315
1.85mm 2.92mm DC 40 1.03 50
24MR-24M-T+ DJ2442-11
LxW
.654x.661
2.4mm 2.4mm DC 40 1.1 50
KB-KB50+ DJ3050
LxD
0.87x0.375
2.92mm 2.92mm DC 40 1.03 50
KF-24F+ DJ2381
LxD
.80x.28
2.92mm 2.4mm DC 40 1.1 50
KF-24M+ DJ2382
LxD
.760x.36
2.92mm 2.4mm DC 40 1.1 50
KF-KF50+ DJ1860
LxD
.74x.28
2.92mm 2.92mm DC 40 1.03 50
KF-KM50+ DJ1861
LxD
.77x.36
2.92mm 2.92mm DC 40 1.04 50
KF-SF50+ DJ1860-1
LxD
0.61x0.30
2.92mm SMA DC 18 1.06 50
KFFL-KF50+ DJ2261
LxD
1.10x.50
2.92mm 2.92mm DC 40 1.05 50
KFNMD-KM+ DJ2931-1
LxD
.835x.748
2.92mm NMD 2.92mm DC 40 1.06 50
KFPM-KF50+ DJ2261-2
LxD
.76x.37
2.92mm 2.92mm DC 40 1.08 50
KFR-KM50+ DJ2442-3
LxW
0.677x0.626
2.92mm 2.92mm DC 40 1.07 50
KM-24F+ DJ2383
LxD
.850x.36
2.92mm 2.4mm DC 40 1.1 50
KM-24M+ DJ2384
LxD
.807x.36
2.92mm 2.4mm DC 40 1.1 50
KM-35F+ DJ3418
LxD
0.81x0.315
2.92mm 3.5mm DC 33 1.04 50
KM-KM50+ DJ1862
LxD
.8x.36
2.92mm 2.92mm DC 40 1.02 50
KM-KM50-T+ DJ1862-1
LxD
.858x.315
2.92mm 2.92mm DC 40 1.03 50
KMNMD-24MNMD+ DJ2931-3
LxD
.878x.748
2.92mm NMD 2.4mm NMD DC 40 1.06 50
KMR-24F+ DJ2442-9
LxW
0.888x0.774
2.4mm 2.92mm DC 40 1.09 50
KMR-KM50+ DJ2442-4
LxD
0.673x0.701
2.92mm 2.92mm DC 40 1.06 50
NF-BM50+ DJ1011
LxD
1.36x0.68dia.
N BNC DC 2 1.15 50
NF-NF50+ DJ1092
LxD
1.50x0.65dia.
N N DC 6 1.2 50
NF-NM50+ DJ1028-1
LxD
1.58x0.748
N N DC 11 1.04 50
NF-NMR50+ DJ2575
LxD
1.4x.758
N N DC 6 1.02 50
NF-NMR50-18+ DJ2575
LxD
1.4x.758
N N DC 18 1.06 50
NF-SF50+ DJ827
LxD
1.23x0.70dia
N SMA DC 18 1.2 50
NF-SM50+ DJ826
LxD
1.28x0.70dia.
N SMA DC 18 1.2 50
NFFL-NF50+ DJ1808-3
LxWxH
1.5x1.0x1.0
N N DC 9 1.07 50
NFFL-SF50+ DJ1808
LxWxH
1.24x1.00x1.00
N SMA DC 18 1.2 50
NFFL-SM50+ DJ1808-1
LxWxH
1.252x1.000x1.000
N SMA DC 18 1.08 50
NM-NM50+ DJ2460
LxD
1.471x.791
N N DC 6 1.03 50
NM-NM50-18+ DJ2460
LxD
1.471x.791
N N DC 18 1.04 50
NM-SF50+ DJ825
LxD
1.24x0.866dia.
N SMA DC 18 1.25 50
NM-SM50+ DJ824
LxD
1.28x0.854dia.
N SMA DC 18 1.2 50
SB-SF50-27+ DJ3521
LxD
0.87x0.374
SMA SMA DC 27 1.03 50
SF-35M50+ DJ1735
LxD
.83x.311
SMA 3.5mm DC 26.5 1.1 50
SF-BF50+ DJ1025
LxD
0.970x0.530dia.
SMA BNC DC 2 1.2 50
SF-BM50+ DJ1023
LxD
1.11x0.570dia.
SMA BNC DC 2 1.2 50
SF-MQK50+ DJ836
LxD
0.72x0.36
SMA SMA DC 18 1.25 50
SF-SF50+ DJ952
LxD
0.87x0.36
SMA SMA DC 18 1.25 50
SF-SFRP50+ DJ2747
LxD
.87x.36
SMA SMA DC 12 1.2 50
SF-SM50+ DJ836
LxD
0.72x0.36
SMA SMA DC 18 1.28 50
SF-SM50-27+ DJ3488-1
LxD
0.68x0.315
SMA SMA DC 27 1.08 50
SF-SMRP50+ DJ836
LxD
0.72x0.36
SMA SMA DC 12 1.2 50
SFFL-SF50+ DJ1821
LxD
.76x.50
SMA SMA DC 18 1.13 50
SFR-KF50+ DJ2442-6
LxW
.630x.548
SMA 2.92mm DC 18 1.11 50
SFR-NM50+ DJ2556
LxD
1.0x0.88
SMA N DC 18 1.13 50
SFR-SM50+ DJ2442-7
LxW
.744x.547
SMA SMA DC 18 1.09 50
SM-BF50+ DJ1024
LxD
1.10x0.530dia.
SMA BNC DC 2 1.2 50
SM-BM50+ DJ1022
LxD
1.25x0.570dia.
SMA BNC DC 2 1.2 50
SM-SM50+ DJ951
LxD
0.87x0.36dia.
SMA SMA DC 18 1.3 50
SM-SM50-27+ DJ3488-2
LxD
0.87x0.315
SMA SMA DC 26.5 1.05 50
SMPF-SF50+ DJ2142
LxD
.67x.28
SMP SMA DC 18 1.07 50
SMPF-SF50-27+ DJ3488-3
LxD
0.70x0.276
SMP SMA DC 27 1.09 50
SMPF-SM50+ DJ2143
LxD
.70x.28
SMP SMA DC 18 1.07 50
SMPM-24M+ DJ2382-2
LxD
.823x.315
SMP 2.4mm DC 40 1.1 50
SMPM-SF50-27+ DJ3488-4
LxD
0.71x0.276
SMP SMA DC 27 1.05 50
SMPMR-SM50+ DJ2442-5
LxW
.534x.475
SMP SMA DC 26.5 1.1 50
SMRP-SM50+ DJ951
LxD
0.87x0.36dia.
SMA SMA DC 12 1.22 50
WR10-10R+ UW3674

1.0mm WR10 UG387/U 75 110 1.2 50
WR12-10R+ UW3676
LxD
1.00x0.75
1.0mm WR12 UG387/U 60 90 1.2 50
WR15-185R+ UW3675
LxD
1.05x0.75
1.85mm WR15 UG385/U 50 70 1.1 50
WR19-EFR+ UW3147
DxH
1.125x1.19
1.85mm WR19 UG383/U 40 60 1.2 50
WR22-VFR+ UW3147-1
DxH
1.13x1.00
2.4mm WR22 UG383/U 33 50 1.25 50
WR28-KFR+ UW3144
LxWxH
0.75x0.75x0.80
2.92mm WR28 UG599/U 26.5 40 1.2 50


Top