English
English
简体中文


RF Test Solutions

Software-controlled building blocks in-stock for automation of lab and production test environments.

  • Signal Generators
  • Integrated Frequency Counter and Power Meter
  • Programmable Attenuators
  • RF Switch Matrices
  • Power Sensors and more
and more

RF Test and Measurement Solutions

  • Flexible USB, Ethernet, SPI & I2C mechanical and solid state switch arrays and matrices
  • Single & multi-channel programmable attenuators
  • Cost-effective signal generators, instrument amplifiers and power sensors
Software Download  

Full software support including user-friendly GUI, API and programming instructions

New Products
Rack Mounted
Test Systems
       
Send to a Friend
Back to Top

Modular Switch & Attenuator Systems | USB / Ethernet

Model Number Package Type Control Customizable Windows Window Options (per Window)
Sort Sort Sort Sort Sort
RCM Series Benchtop USB & Ethernet 3 SPDT, SP4T, SP6T, SP8T, transfer switches and programmable attenuators
ZTM Series 19” Rack Chassis USB & Ethernet 6 SPDT, SP4T, SP6T, SP8T, transfer switches and programmable attenuators


Power Sensors | USB / Ethernet | 9 kHz to 40 GHz | -60 to +20 dBm

Model Number Case Style Control Sensor Type Impedance (Ω) F. Low (MHz) F. High (MHz) Input Power (dBm), Min Input Power (dBm), Max Dynamic Range (dB), Typ Measurement Speed (ms)
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
PWR-2.5GHS-75 JL1337
LxWxH
4.390x1.740x.95
USB CW 75 0.1 2500 -30 +20 50 30
PWR-4GHS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 0.009 4000 -30 +20 50 30
PWR-6GHS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 1 6000 -30 +20 50 30
PWR-6LGHS JL2169
LxWxH
4.95x1.75x1.08
USB CW 50 50 6000 -45 +10 55 30
PWR-6LRMS-RC JL1941
LxWxH
4.95x1.74x1.08
USB & Ethernet RMS 50 50 6000 -45 +10 55 30
PWR-6RMS-RC JL1941
LxWxH
4.95x1.74x1.08
USB & Ethernet RMS 50 50 6000 -35 +20 55 30
PWR-8P-RC JL2441
LxWxH
4.85x2.50x1.20
USB & Ethernet Peak & Avg. 50 10 8000 -60 +20 80 0.002
PWR-8FS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 1 8000 -30 +20 50 10
PWR-8GHS JL1504
LxWxH
4.890x1.740x.95
USB CW 50 1 8000 -30 +20 50 30
PWR-8GHS-RC JL1941
LxWxH
4.95x1.74x1.08
USB & Ethernet CW 50 1 8000 -30 +20 50 30
PWR-8PW-RC JL2441
LxWxH
4.85x2.50x1.20
USB & Ethernet Peak & Avg. 50 10 8000 -60 +20 80 0.00005
PWR-9PWHS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet Peak & Avg. 50 50 9000 -60 +20 80 0.000013
PWR-9RMS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet RMS 50 50 9000 -60 +20 80 0.5
PWR-18PWHS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet Peak & Avg. 50 50 18000 -60 +20 80 1.30e-5
PWR-18RMS-RC JL3470
LxWxH
4.68x2.50x1.20
USB & Ethernet RMS 50 50 18000 -60 +20 80 0.5
PWR-40PW-RC JL3257
LxWxH
4.97x2.50x1.20
USB & Ethernet Peak & Avg. 50 500 40000 -20 +20 40 5.00E-05


Programmable Attenuators | USB / SPI / Ethernet / RS232 | 9 KHz to 67 GHz | 0 to 120 dB

Model Number Case Style Control Interface Number of Channels F Low (MHz) F High (MHz) Attenuation Range (dB), Typ Attenuation Step (dB), Typ Insertion Loss (0 dB Setting) (dB), Max Attenuation Accuracy (dB), Typ Max Input Power (dBm) IP3 (dB), Typ
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
EDAT-67G-60 WP3287
LxWxH
3.500x0.984x0.925
USB & Daisy-chain 1 10 67000 63 0.5 17 ± 1.85 26 50
EDAT-67G-30 WP3287
LxWxH
3.500x0.984x0.925
USB & Daisy-chain 1 10 67000 31.5 0.5 13.5 ± 2.3 26 50
RC4DAT-6G-60 QE2249
LxWxH
3.00x5.17x.85
USB & Ethernet 4 1 6000 63 0.25 7.5 ± 0.6 23 53
RC4DAT-6G-30 QE2249
LxWxH
3.00x5.17x.85
USB & Ethernet 4 1 6000 30 0.25 5.0 ± 0.35 23 53
RC4DAT-6G-95 QE2249
LxWxH
3.00x5.17x.85
USB & Ethernet 4 1 6000 95 0.25 10.0 ± 0.4 20 54
RC4DAT-8G-95 QE2972
LxWxH
3.00x5.17x0.60
USB & Ethernet 4 1 8000 95 0.25 12.0 ± 0.8 28 51
RC4DAT-8G-95PE QE2972
LxWxH
3.00x5.17x0.60
USB & Ethernet 4 1 8000 95 0.25 12.0 ± 0.8 28 51
RC4DAT-8G-120H QE2671
LxWxH
3.00x7.00x0.60
USB & Ethernet 4 200 8000 120 0.05 14.5 ± 2.1 23 50
RC8DAT-8G-95 QE2899
LxWxH
3.00x5.92x1.16
USB & Ethernet 8 1 8000 95 0.25 12.0 ± 1.8 28 51
RC8DAT-8G-95PE QE2899
LxWxH
3.00x5.92x1.16
USB & Ethernet 8 1 8000 95 0.25 12.0 ± 1.8 28 51
RCDAT-6G-120H MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 200 6000 120 0.05 11.3 ± 1.0 23 51
RCDAT-8G-120H MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 200 8000 120 0.05 14.5 ± 1.0 23 51
RCDAT-18G-63 QF3189
LxWxH
4.00x2.61x0.85
USB, Ethernet, RS232 & TTL 1 100 18000 63 0.25 10.0 ± 0.7 24 50
RCDAT-30G-30 MS2523
LxWxH
4.00x1.75x.92
USB & Ethernet 1 100 30000 30 0.5 16.0 ± 0.8 24 38
RCDAT-44G-63 MS2523-1
LxWxH
4.75x1.75x1.02
USB & Ethernet 1 100 43500 63 0.5 16.0 ± 1.0 28 50
RCDAT-44G-30 MS2523
LxWxH
4.00x1.75x.92
USB & Ethernet 1 100 44000 31.5 0.5 11 ± 1.0 24 50
RCDAT-50G-30 MS2523
LxWxH
4.00x1.75x.92
USB & Ethernet 1 100 50000 31.5 0.5 11.0 ± 1.0 28 50
RCDAT-3000-63W2 MS2065
LxWxH
3.00x2.50x.85
USB & Ethernet 1 50 3000 63 1.0 7.5 ± 0.4 33 54
RCDAT-4000-120 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 4000 120 0.25 10.5 ± 0.5 20 53
RCDAT-6000-30 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 6000 30 0.25 5.0 ± 0.4 20 56
RCDAT-6000-60 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 6000 60 0.25 7.5 ± 0.3 20 55
RCDAT-6000-90 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 6000 90 0.25 10.0 ± 0.4 20 54
RCDAT-6000-110 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 6000 110 0.25 11.5 ± 0.45 20 53
RCDAT-8000-30 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 8000 30 0.25 6.0 ± 0.4 28 52
RCDAT-8000-60 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 8000 60 0.25 10.0 ± 0.75 28 51
RCDAT-8000-90 MS1897
LxWxH
3.00x2.50x.85
USB & Ethernet 1 1 8000 90 0.25 10.0 ± 0.8 28 51
RUDAT-13G-90 QF3370
LxWxH
2.00x3.75x0.68
USB, SPI & RS232 1 10 13000 90 0.5 17.5 ± 0.6 23 41
RUDAT-13G-60 QF3370
LxWxH
2.00x3.75x0.68
USB, SPI & RS232 1 10 13000 60 0.5 14 ± 0.5 23 41
RUDAT-4000-120 MS1813
LxWxH
3.00x2.00x.60
USB & RS232 1 1 4000 120 0.25 10.5 ± 0.5 20 53
RUDAT-6000-30 MS1813
LxWxH
3.00x2.00x.60
USB & RS232 1 1 6000 30 0.25 5.0 ± 0.3 20 50
RUDAT-6000-60 MS1813
LxWxH
3.00x2.00x.60
USB & RS232 1 1 6000 60 0.25 7.0 ± 0.3 20 50
RUDAT-6000-90 MS1813
LxWxH
3.00x2.00x.60
USB & RS232 1 1 6000 90 0.25 10.0 ± 0.4 20 50
RUDAT-6000-110 MS1813
LxWxH
3.00x2.00x.60
USB & RS232 1 1 6000 110 0.25 11.5 ± 0.45 20 53


Rack-Mount High Power Amplifiers | 0.02 to 6 GHz

Model Number Case Style F Low (MHz) F High (MHz) Gain (dB) Typ. Output Power at 1 dB Comp. (dBm), Typ. Max. Input Power (No Damage) (dBm) NF (dB) Typ. IP3 (dBm) Typ. Input VSWR (:1) Typ. Output VSWR (:1) Typ.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
HPA-25W-272+ NG1942-1
LxWxH
20.2x18.91x3.46
20 2700 50 38 +5.0 10 50 1.3 2.5
HPA-50W-63+ NG1942
LxWxH
20x19x5.2
700 6000 56 43 +5.0 12 50 2.5 3.5
HPA-100W-63+ NG1942
LxWxH
20x19x5.2
2500 6000 58 43 +5.0 15 50 2.5 2.5
HPA-272+ NG1942
LxWxH
20x19x5.2
700 2700 48 49 +7.0 8.2 55 1.3 1.3


Rack Mount Mechanical Switches | USB / Ethernet | DC to 26.5 GHz

Model Number Case Style Switch Type Control Interfaces Number of Switches F. Low (GHz) F. High (GHz) Insertion Loss (dB), Typ. Isolation (dB), Typ. VSWR (:1), Typ. RF Power (W), Max.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZTRC-4SPDT-A26 19" Rack Chassis SPDT USB & Ethernet 4 DC 26.5 0.25 80 1.2 20
ZTRC-4SPDT-A18 19" Rack Chassis SPDT USB & Ethernet 4 DC 18 0.25 80 1.2 20
ZTRC-8SPDT-A18 19" Rack Chassis SPDT USB & Ethernet 8 DC 18 0.25 80 1.2 20
ZTRC-8SPDT-A26 19" Rack Chassis SPDT USB & Ethernet 8 DC 26.5 0.25 80 1.2 20


Mechanical Switches | USB / Ethernet / TTL | DC to 50 GHz

Model Number Switch Type Termination Number of Switches F. Low (GHz) F. High (GHz) Insertion Loss (dB), Typ. Isolation (dB), Typ. RF Power (W), Max. Case Style Control Interfaces
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
RC-1SP4T-A18 SP4T Terminated 1 DC 18 0.25 80 20 MR1853 USB & Ethernet
RC-1SP4T-40 SP4T Terminated 1 DC 40 0.30 80 5 MR2935 USB & Ethernet
RC-1SP4T-26 SP4T Terminated 1 DC 26.5 0.20 80 5 MR2935 USB & Ethernet
RC-1SP4T-50 SP4T Terminated 1 DC 50 0.40 75 3 MR2935 USB & Ethernet
RC-1SP6T-A12 SP6T Terminated 1 DC 12 0.20 90 20 PF2320 USB & Ethernet
RC-1SP6T-26 SP6T Terminated 1 DC 26.5 0.25 90 5 PF2909 USB & Ethernet
RC-1SP6T-40 SP6T Terminated 1 DC 40 0.40 80 5 PF2909 USB & Ethernet
RC-1SP6T-50 SP6T Terminated 1 DC 50 0.40 75 3 PF2909 USB & Ethernet
RC-1SP6T-A18 SP6T Terminated 1 DC 18 0.40 100 20 PF2320 USB & Ethernet
RC-1SPDT-A18 SPDT Terminated 1 DC 18 0.25 85 40 LM1848 USB & Ethernet
RC-1SPDT-A26 SPDT Terminated 1 DC 26.5 0.6 65 20 LM1848 USB & Ethernet
RC-2MTS-18 DPDT Transfer 2 DC 18 0.20 86 10 SH2618 USB & Ethernet
RC-2MTS-26 DPDT Transfer 2 DC 26.5 0.30 75 5 SH3109 USB & Ethernet
RC-2MTS-40 DPDT Transfer 2 DC 40 0.40 70 5 SH3109 USB & Ethernet
RC-2MTS-50 DPDT Transfer 2 DC 50 0.80 65 3 SH3109 USB & Ethernet
RC-2MTS-12N DPDT Transfer 2 DC 12.4 0.25 80 50 SH3437 USB & Ethernet
RC-2SP4T-A18 SP4T Terminated 2 DC 18 0.25 80 20 MR1937 USB & Ethernet
RC-2SP4T-40 SP4T Terminated 2 DC 40 0.30 80 5 MR2616 USB & Ethernet
RC-2SP4T-26 SP4T Terminated 2 DC 26.5 0.20 80 5 MR2616 USB & Ethernet
RC-2SP4T-50 SP4T Terminated 2 DC 50 0.4 75 3 MR2616 USB & Ethernet
RC-2SP6T-A12 SP6T Terminated 2 DC 12 0.20 90 20 PF2018 USB & Ethernet
RC-2SP6T-26 SP6T Terminated 2 DC 26.5 0.25 90 5 PF2675 USB & Ethernet
RC-2SP6T-40 SP6T Terminated 2 DC 40 0.40 80 5 PF2675 USB & Ethernet
RC-2SP6T-A18 SP6T Terminated 2 DC 18 0.40 100 20 PF2018 USB & Ethernet
RC-2SP6T-50 SP6T Terminated 2 DC 50 0.40 75 3 PF2675 USB & Ethernet
RC-2SP6T-40R SP6T Unterminated 2 DC 40 0.40 80 5 PF3290 USB & Ethernet
RC-2SPDT-40 SPDT Unterminated 2 DC 40 0.6 65 5 LM3149 USB & Ethernet
RC-2SPDT-50 SPDT Unterminated 2 DC 50 0.4 80 3 LM3149 USB & Ethernet
RC-2SPDT-A18 SPDT Terminated 2 DC 18 0.25 85 40 LM1849 USB & Ethernet
RC-2SPDT-A26 SPDT Terminated 2 DC 26.5 0.6 65 20 LM1849 USB & Ethernet
RC-2SPDT-A40 SPDT Terminated 2 DC 40 0.6 65 5 LM1849 USB & Ethernet
RC-3MTS-18 DPDT Transfer 3 DC 18 0.20 86 10 SH3022 USB & Ethernet
RC-3MTS-26 DPDT Transfer 3 DC 26.5 0.50 70 5 SH3143 USB & Ethernet
RC-3MTS-40 DPDT Transfer 3 DC 40 0.50 70 5 SH3143 USB & Ethernet
RC-3MTS-50 DPDT Transfer 3 DC 50 0.80 65 3 SH3143 USB & Ethernet
RC-4SPDT-40 SPDT Unterminated 4 DC 40 0.6 65 5 LM3149 USB & Ethernet
RC-4SPDT-50 SPDT Unterminated 4 DC 50 0.4 80 3 LM3149 USB & Ethernet
RC-4SPDT-A18 SPDT Terminated 4 DC 18 0.25 85 40 LM1851 USB & Ethernet
RC-4SPDT-A26 SPDT Terminated 4 DC 26.5 0.54 65 20 LM2795 USB & Ethernet
RC-4SPDT-A40 SPDT Terminated 4 DC 40 0.6 65 5 LM1851 USB & Ethernet
RC-8SPDT-50 SPDT Unterminated 8 DC 50 0.4 80 3 LM3238 USB & Ethernet
RC-8SPDT-A18 SPDT Terminated 8 DC 18 0.25 85 40 LM1852 USB & Ethernet
RC-8SPDT-A40 SPDT Terminated 8 DC 40 0.6 65 5 LM1852 USB & Ethernet
RC-8SPDT-A26 SPDT Terminated 8 DC 26.5 0.6 65 30 LM1852 USB & Ethernet
RCM-1SP8T-26 SP8T Terminated 1 DC 26.5 0.3 70 5 UV2068 USB & Ethernet
RCM-1SP8T-12 SP8T Terminated 1 DC 12 0.2 90 20 UV2068 USB & Ethernet
RCM-1SP8T-40 SP8T Terminated 1 DC 40 0.7 70 1 UV2068 USB & Ethernet
RCM-2SP8T-26 SP8T Terminated 2 DC 26.5 0.3 70 5 UV2068 USB & Ethernet
RCM-2SP8T-12 SP8T Terminated 2 DC 12 0.2 90 20 UV2068 USB & Ethernet
RCM-2SP8T-40 SP8T Terminated 2 DC 40 0.7 70 1 UV2068 USB & Ethernet
RCM-3SP4T-18 SP4T Terminated 3 DC 18 0.5 80 20 UV2068 USB & Ethernet
RCM-3SPDT-75F SPDT (75Ω) Terminated 3 DC 2.15 0.6 70 0.1 UV2068 USB & Ethernet
RCM-6SPDT-18 SPDT Terminated 6 DC 18 0.3 66 20 UV2068 USB & Ethernet
ZK-MSP2TA-18 SPDT Terminated 1 DC 18 0.25 80 20 FP2963 TTL
ZK-MSP4TA-18 SP4T Terminated 1 DC 18 0.25 95 20 HJ3569 TTL
ZK-MSP6TA-12 SP6T Terminated 1 DC 12 0.2 90 20 HJ2964 TTL
ZK-MSP8TA-12 SP8T Terminated 1 DC 12 0.2 100 20 HJ3570 TTL
ZT-317 SPDT Terminated 3 DC 18 0.75 90 10 NW3004 USB & Ethernet
ZTM-4SP8T-26 SP8T Terminated 4 DC 26.5 0.8 70 5 YD2861 USB & Ethernet
ZTRC-4SPDT-A18 SPDT Terminated 4 DC 18 0.25 80 20 VD2711 USB & Ethernet
ZTRC-4SPDT-A26 SPDT Terminated 4 DC 26.5 0.6 65 20 VD2711 USB & Ethernet
ZTRC-8SPDT-A18 SPDT Terminated 8 DC 18 0.25 80 20 VD2683 USB & Ethernet
ZTRC-8SPDT-A26 SPDT Terminated 8 DC 26.5 0.6 65 20 VD2683 USB & Ethernet


Solid State Switches | USB / SPI / I²C / TTL | DC to 67 GHz

Model Number Case Style Switch Type Control Interface Number of Switches F. Low (MHz) F. High (MHz) Insertion Loss (dB), Typ Isolation (dB), Typ VSWR (:1), Typ Transition Time (usec), Typ Supply Voltage (V), Typ Max Input Power (W)
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ESB-1SP2T-A673 WP3211
LxWxH
3.500x0.984x0.925
SPDT USB / Daisy chain 1 100 67000 4 45 1.5 0.6 USB (5V) 0.5
ESB-1SP4T-A673 WP3335
LxWxH
5.224x0.984x0.866
SP4T USB / Daisy chain 1 100 67000 6 45 1.4 0.6 USB (5V) 0.5
MEM-SP4T-A18 HJ3609
LxWxH
1.800x1.800x2.234
SP4T USB / Daisy chain 1 DC 18000 1.5 50 1.58 15 USB (5V) 25
RCS-1SP2T-A673 NR3502
LxWxH
2.620x3.350x0.575
SPDT USB / Ethernet / Daisy chain 1 100 67000 4.5 45 1.5 0.6 USB (5V) 0.5
RCS-1SP4T-A673 NR3472
LxWxH
2.620x3.350x0.575
SP4T USB / Ethernet / Daisy chain 1 100 67000 6.5 45 1.5 0.6 USB (5V) 0.5
TTL-1SP4T-183 RB3522
LxWxH
5.00x1.50x0.70
SP4T TTL 1 100 18000 3 65 1.5 0.05 -5 & +5 1
TTL-1SP8T-183 RB3408
LxWxH
6.750x1.500x0.700
SP8T TTL 1 100 18000 4 70 1.5 0.05 -5 & +5 1
U2C-1SP2T-63VH NR2563
LxWxH
3.0x2.0x0.475
SPDT USB / I²C / SPI 1 10 6000 4 110 1.3 0.7 USB (5V) or 12-24 2
U2C-1SP4T-852H RB2502
LxWxH
3.75x2.50x.60
SP4T USB / I²C 1 2 8500 4 60 1.4 0.6 USB (5V) 0.8
USB-1SP16T-83H RB2574-2
LxWxH
10.98x2.50x0.60
SP16T USB / TTL / Daisy chain 1 1 8000 7.5 100 1.3 5 USB (5V) 1
USB-1SP2T-A44 UE3202
LxWxH
3.45x1.70x0.60
SPDT USB / Daisy chain 1 100 43500 3 55 1.5 0.01 USB (5V) 0.25
USB-1SP2T-183 NR3244
LxWxH
2.30x2.00x0.575
SPDT USB / Daisy chain 1 100 18000 2.5 65 1.2 0.005 USB (5V) 0.25
USB-1SP2T-34 NR3244
LxWxH
2.30x2.00x0.575
SPDT USB / Daisy chain 1 100 30000 2.8 60 1.4 0.005 USB (5V) 0.25
USB-1SP2T-673 WP3211
LxWxH
3.500x0.984x0.925
SPDT USB / Daisy chain 1 100 67000 4 35 2.0 5 USB (5V) 0.5
USB-1SP4T-183 NR3218
LxWxH
3.35x2.00x0.575
SP4T USB / Daisy chain 1 100 18000 3.6 65 1.2 0.01 USB (5V) 0.25
USB-1SP4T-34 NR3218
LxWxH
3.35x2.00x0.575
SP4T USB / Daisy chain 1 100 30000 4.5 60 1.4 0.01 USB (5V) 0.25
USB-1SP4T-A673 WP3335
LxWxH
5.224x0.984x0.866
SP4T USB / Daisy chain 1 100 67000 6 45 1.4 0.6 USB (5V) 0.5
USB-1SP8T-183 NR3245
LxWxH
5.30x2.00x0.575
SP8T USB / Daisy chain 1 100 18000 4.5 65 1.35 0.025 USB (5V) 0.25
USB-1SP8T-34 NR3245
LxWxH
5.30x2.00x0.575
SP8T USB / Daisy chain 1 100 30000 5 80 1.6 0.025 USB (5V) 0.25
USB-1SP8T-183SP NR3314
LxWxH
5.30x2.063x0.575
SP8T USB / Daisy chain 1 100 18000 4.5 65 1.35 0.025 USB (5V) 0.25
USB-1SP8T-852H QM2280
LxWxH
6.50x2.00x0.475
SP8T USB / Daisy chain 1 10 8500 5 70 1.3 0.2 USB (5V) 1
USB-2SP2T-DCH QM2468
LxWxH
4.58x2.00x.475
SPDT USB / Daisy chain 2 DC 8000 1.4 50 1.2 10 USB (5V) 3.15
USB-2SP4T-852H QM2605
LxWxH
8.42x2.00x0.475
SP4T USB / Daisy chain 2 10 8500 3.5 80 1.4 5 USB (5V) 1
USB-4SP2T-852H QM2279
LxWxH
8.42x2.00x0.475
SPDT USB / Daisy chain 4 10 8500 3 70 1.35 0.2 USB (5V) 1
USB-SP4T-63 NR1982
LxWxH
2.25x1.50x.475
SP4T USB 1 1 6000 1 50 1.2 3 USB (5V) 0.5


Frequency Counters | USB | 1 MHz to 6 GHz

Model Number Case Style Control Sensor Type F. Low (MHz) F. High (MHz) Input Power (dBm), Min. Input Power (dBm), Max. Dynamic Range (dB), Typ Freq. Sample Time (Sec), Min, Freq. Sample Time (Sec), Max.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
UFC-6000 LJ1577
LxWxH
6.16x3.68x1.38
USB CW 1 6000 -28 +13 41 0.1 3


Frequency & Power Sensor | USB / Ethernet | 1 MHz to 6 GHz | -30 to +20 dBm

Model Number Case Style Control Sensor Type F. Low (MHz) F. High (MHz) Input Power (dBm), Min. Output Power (dBm), Max. Dynamic Range (dB), Typ. Power Meas. Speed (mS), Typ. Freq. Sample Time (S), Min. Freq. Sample Time (S), Max.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
FCPM-6000RC JL2029
LxWxH
5.00x2.66x1.36
USB & Ethernet CW 1 6000 -30 +20 50 30 0.1 3


Input / Output Control Boxes | USB | LVTTL / TTL / Relay

Model Number Case Style Control LVTTL / TTL Digital Inputs LVTTL / TTL Digital Outputs High Voltage Digital Inputs (32V Max) High Voltage Digital Outputs (24V) Relays Max Relay Load (per Relay)
Sort Sort Sort Sort Sort Sort Sort Sort Sort


SPI Converters | USB & RS232

Model Number Case Style Control SPI Port SPI Transmission Rate (kbit / s) Communication RS232 Baud Rate (bps)
Sort Sort Sort Sort Sort Sort Sort


Signal Generators | USB / Ethernet | 1 MHz to 44 GHz

Model Number Case Style Channels Freq. (MHz), Min. Freq. (MHz), Max. Power (dBm), Min. Power (dBm), Max. Modulation Control Interfaces DC Supply Frequency Resolution (Hz), Min. Power Resolution (dB), Nom. Harmonics & Sub-Harmonics (dBc), Typ. Non-Harmonic Spurious (dBc) @ 100 kHz Step, Typ. Phase Noise (dBc/Hz) SSB @ 100 kHz Offset,Typ. Settling Time (mSec), Typ.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
SSG-8N12G-RC SL3643
LxWxH
3.600x5.100x1.185
1 8000 12500 -55 +23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -30 -70 -113.5 0.35
SSG-8N12GD-RC SL3644
LxWxH
3.600x5.100x1.185
2 8000 12500 -55 +23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -30 -70 -113.5 0.35
SSG-15G-RC SL2686
LxWxH
5.10x3.60x1.00
1 10 15000 -50 +15 CW, pulsed USB & Ethernet (with SSH) 6V DC 0.1 0.1 -25 -70 -112 3.5
SSG-30G-RC SL3512
LxWxH
5.1x3.6x2.15
1 10 30000 -47 +23 CW, pulsed USB & Ethernet (with SSH) 12V & 6V DC 0.1 0.1 -40 -60 -106 0.6
SSG-30GHP-RC SL3512
LxWxH
5.1x3.6x2.15
1 10 30000 -38 +27 CW, pulsed USB & Ethernet (with SSH) 12V & 6V DC 0.1 0.5 -30 -60 -106 0.6
SSG-44G-RC SL3483
LxWxH
5.60x5.10x1.00
1 100 44000 -40 +17 CW, pulsed USB, Ethernet & Daisy Chain 12V DC 1 0.5 -40 -50 -105 0.2
SSG-44GHP-RC SL3483
LxWxH
5.60x5.10x1.00
1 100 44000 -40 +23 CW, pulsed USB, Ethernet & Daisy Chain 12V DC 1 0.5 -40 -50 -105 0.2
SSG-6000RC LV1913
LxWxH
11.00x8.50x2.15
1 25 6000 -65 +14 CW, pulsed USB & Ethernet 12V DC 3 0.25 -52 -72 -102 1.5
SSG-6001RC LV1913
LxWxH
11.00x8.50x2.15
1 1 6000 -70 +15 CW, pulsed USB & Ethernet 12V DC 3 0.25 -65 -73 -119 2.0


Wrenches

Model Number Case Style Description Length (in)
Sort Sort Sort Sort
HT-2-SMA MY-1E-004
LxD
2.5x0.318
Extended SMA Wrench to reach SMA connectors in tight spaces 2.5
HT-4-SMA MY-1E-005
LxD
4x0.318
Extended SMA Wrench to reach SMA connectors in tight spaces 4.0
HT-8-SMA MY-1E-008
LxD
8x0.318
Extended SMA Wrench to reach SMA connectors in tight spaces 8.0
TRQ-516-08 MY2727
LxD
6.44x.563
Break-over Torque Wrench 8 in-lbs for SMA, 1.85mm, 2.4mm, 2.92mm, 3.5mm connectors 6.44
TRQ-N20-8 MY3253
LxD
6.97x0.559
Break-over Torque Wrench 8 in-lbs for N-Type connectors 6.97
TRQ-N20.6-8 MY3254
LxD
6.97x0.559
Break-over Torque Wrench 8 in-lbs for N-Type connectors 6.97
TRQ-N34-8 MY3255
LxD
7.09x0.559
Break-over Torque Wrench 8 in-lbs for N-Type connectors 7.09


Torque Wrench

Model Number Case Style Description Torque (in-lbs) Connector Type
Sort Sort Sort Sort Sort
TRQ-516-08 MY2727
LxD
6.44x.563
Break-over Torque Wrench 8 in-lbs 8 SMA, 1.85mm, 2.4mm, 2.92mm, 3.5mm


Precision Connector Gages

Model Number Description Connector Type Indicator Type Interface Measurement Compliance Gauge Resolution (inch) Gauge Calibration Accuracy (inch) Gauge Repeatability (inch)
Sort Sort Sort Sort Sort Sort Sort Sort
ACUDIAL-N Set of two dial gages to check correctness of interface mating dimensions of pin from Ref plane Of” N” male and female connector N Dial MIL-PRF-39012 Class 2 0.0001 0.00075 0.0001
ACUDIAL-SMA Set of four dial gages to check correctness of interface mating dimensions of pin and dielectric from Ref plane of “SMA” male and female connector SMA Dial MIL-PRF-39012 Class 2 0.0001 0.00075 0.0001


Signal Generator Frequency Extenders | USB / Ethernet | 10 MHz to 30 GHz

Model Number Case Style Control Interfaces Input Freq (MHz), Min Input Freq (MHz), Max Output Freq (MHz), Min Output Freq (MHz), Max Max Output Power (dBm), Typ Power Resolution (dB) Harmonics & Sub-Harmonics (dBc), Typ
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
FX-30G-RC SL3225
LxWxH
5.10x3.60x1.00
USB & Ethernet (with SSH) 10 15000 10 30000 20 0.5 -45
FX-30GHP-RC SL3225
LxWxH
5.10x3.60x1.00
USB & Ethernet (with SSH) 10 15000 10 30000 28 0.5 -40