Cascading LTCC Filters in a 20 GHz LO Driver
Tue, 08 Sep 2026 17:59:35 | Filters
This article focuses on mitigating high harmonic levels and spurious emissions for both the 10 GHz fundamental frequency and the doubler output of 20 GHz by cascading tiny LTCC filter components together and combining them with MMIC amplifiers to notionally drive a level 15 mixer. Read on to find out how effective these tiny LTCC filter components can be in reducing LO harmonic content.
The post Cascading LTCC Filters in a 20 GHz LO Driver first appeared on Mini-Circuits Blog.
AN-50-018: Building a High-Performance S-band Upconverter with Mini-Circuits Components
Tue, 18 Aug 2026 18:54:50 | Filters
A frequency upconverter is used to shift a signal’s frequency to a higher frequency so that the signal can be efficiently transmitted. Frequency upconverters are often built as complex integrated assemblies that consist of various components, including amplifiers, filters, mixers, etc. In this application note, we show how a high-performance S-band upconverter can be designed exclusively using components from Mini-Circuits. To validate the performance, measured data is shown at the conclusion.
The post AN-50-018: Building a High-Performance S-band Upconverter with Mini-Circuits Components first appeared on Mini-Circuits Blog.
5 Benchtop Switch Modules up to 67 GHz
Fri, 14 Aug 2026 15:12:48 | Engineering Resources
Mini-Circuits’ RCMX Series Mechanical Switch Assemblies contains pairs of latching electro-mechanical SPDT to SP8T switches operating over a wide bandwidth from DC up to 67 GHz with high isolation and low insertion loss. Each switch is absorptive / internally terminated with a break-before-make configuration and a typical lifetime of 2 million switching cycles.
The post 5 Benchtop Switch Modules up to 67 GHz first appeared on Mini-Circuits Blog.
GaN MMIC Power Amplifiers
Fri, 07 Aug 2026 14:08:07 | Amplifiers
Mini-Circuits has powered-up our MMIC product line with broadband-matched GaN MMIC amplifiers that exhibit excellent robustness and efficiency. The GNA series features two innovative models with up to 8W of RF output power and 47% power-added efficiency.
The post GaN MMIC Power Amplifiers first appeared on Mini-Circuits Blog.
How to Optimize TSS-43ULN+ MMIC LNA Performance across 1.5–3.8 GHz
Thu, 06 Aug 2026 20:57:23 | Amplifiers
Mini-Circuits' TSS-43ULN+ is an ultra-low noise MMIC amplifier designed for wideband receiver applications, featuring a 0.4 dB noise figure, 19 dB gain, and a power-saving fast shutdown. It operates from 500 to 4000 MHz and can be further optimized for specific bands. Application notes are provided for enhanced performance in key frequency ranges.
The post How to Optimize TSS-43ULN+ MMIC LNA Performance across 1.5–3.8 GHz first appeared on Mini-Circuits Blog.
RF CMOS Breakthroughs: Jim Cable on Peregrine, Murata, & the CMOS Switch Revolution
Wed, 05 Aug 2026 17:59:57 | Industry Insights
In the premiere episode of Above the Noise, host Pat interviews Jim Cable, the semiconductor leader behind Peregrine’s RF CMOS breakthroughs. Jim recounts developing silicon-on-sapphire and SOI switches, winning major customers like Murata, and guiding Peregrine through product scaling and acquisition.
They discuss the technical challenges and market strategies that displaced GaAs switches, lessons for startups about disruptive innovation and timing, and Jim’s ongoing advisory work in GaN on silicon, CMOS power amplifiers, quantum, and advanced packaging.
Above the Noise is a Mini-Circuits podcast series. Find out more about Mini-Circuits at www.minicircuits.com.
The post RF CMOS Breakthroughs: Jim Cable on Peregrine, Murata, & the CMOS Switch Revolution first appeared on Mini-Circuits Blog.
Via Satellite Interview with Jin Bains at SATShow 2026
Wed, 25 Mar 2026 12:52:16 | Industry Insights
At SATShow Week 2026, Mini-Circuits' CEO Jin Bains spoke with Rachel Jewett from Via Satellite about the space and Satcom market for RF and microwave products. Their conversation highlights how Mini-Circuits supports the expanding range of space and satellite applications with Mini-Circuits' program for space upscreening and launch preparation.
The post Via Satellite Interview with Jin Bains at SATShow 2026 first appeared on Mini-Circuits Blog.
The Anti-Parallel Series Pair Limiter Topology
Tue, 24 Mar 2026 16:53:47 | Engineering Resources
For more than 6 decades PIN diode limiters have served to enhance the robustness of RF receivers. The anti-parallel configuration is a very popular choice because its insertion loss, recovery time, power handling, flat leakage and frequency response characteristics can be traded off readily by choice of PIN diode. Even increasing the number of PIN diodes utilized in a limiter circuit can affect performance whether they are added in series or in subsequent stages altogether.
The post The Anti-Parallel Series Pair Limiter Topology first appeared on Mini-Circuits Blog.
Joseph Merenda Named Mini-Circuits’ Inaugural R&D Fellow
Tue, 02 Dec 2025 20:39:34 | Industry Insights
Mini-Circuits is proud to announce the appointment of Joseph Merenda as the company’s first Research & Development Fellow, marking a significant milestone in the organization’s long-term commitment to engineering excellence and technical innovation.
The post Joseph Merenda Named Mini-Circuits’ Inaugural R&D Fellow first appeared on Mini-Circuits Blog.
Interview: Mini-Circuits Enters Automotive Market with uCeramIQ LTCC Products
Wed, 29 Oct 2025 20:27:20 | Industry Insights
Aaron Vaisman, uCeramIQ Business Unit Leader at Mini-Circuits, and Justin Boyle, Global Market Manager, T&M, Quantum and Automotive at Mini-Circuits recently spoke with our friend, Pat Hindle from Microwave Journal about the company’s entry into the market for automotive electronics and connectivity, its line of AEC-Q200 qualified uCeramIQ LTCC solutions, and the wide variety of […]
The post Interview: Mini-Circuits Enters Automotive Market with uCeramIQ LTCC Products first appeared on Mini-Circuits Blog.
From Revolutionary to Tragedy: Edwin Howard Armstrong
Tue, 25 Aug 2026 13:46:34 | Mini-Circuits Life
Edwin Howard Armstrong was an American electrical engineer best known for having invented foundational electronic circuits still used in moder radio, radar and television. These inventions include the regenerative circuits, the superheterodyne circuit, and the FM radio. The regenerative circuit was the first amplifying receiver and the first reliable continuous-wave transmitter, while his crowning achievement, the FM radio, revolutionized the way people listened to news and music.
The post From Revolutionary to Tragedy: Edwin Howard Armstrong first appeared on Mini-Circuits Blog.
The Unsung Hero: Life & Legacy of Oliver Heaviside
Wed, 19 Aug 2026 16:13:50 | Mini-Circuits Life
Oliver Heaviside was a British, self-taught mathematician, physicist and electrical engineer who, although made great contributions to both mathematics and telegraphy, flew under the radar and is now eclipsed by other more well-known names such as James Clerk Maxwell. Heaviside created the four vector-form equations that we now know today as Maxwell’s equations, and also formulated the Telegrapher’s Equations, which detail how voltages and currents propagate as waves along a long-distance circuit or transmission line often used for telegraphs in the late 1800s to early 1900s.
The post The Unsung Hero: Life & Legacy of Oliver Heaviside first appeared on Mini-Circuits Blog.
From Theory to Real World Experience: Quintin Hatzis Shares Key Moments from His Internship
Mon, 20 Jul 2026 14:56:20 | Mini-Circuits Life
Breaking into the engineering industry and making your mark is no easy feat. Especially as a part of the up-and-coming generation of young engineers, it can be difficult to decide which field to pursue. Quintin Hatzis, is already blazing his own trail toward a prosperous career in RF engineering after finishing his second internship with Mini-Circuits this summer. Read more on our blog!
The post From Theory to Real World Experience: Quintin Hatzis Shares Key Moments from His Internship first appeared on Mini-Circuits Blog.
Summer Picnic Brings the Spirit of Havana to Mini-Circuits
Mon, 13 Jul 2026 14:47:35 | Mini-Circuits Life
This summer, Mini-Circuits Florida members stepped away from their daily routines and immersed themselves in the vibrant sights, flavors, and traditions of Cuba during our Havana Nights Summer Picnic.
The post Summer Picnic Brings the Spirit of Havana to Mini-Circuits first appeared on Mini-Circuits Blog.
Chasing the “Tyee”: An Unforgettable Adventure
Fri, 10 Jul 2026 16:42:05 | Mini-Circuits Life
During the first week of June, Kim Sainato (Senior Customer Service Manager) and her husband Tim set out on what turned into the adventure of a lifetime—a trip to Langara Island Lodge in British Columbia. Paired with a fishing guide, they embarked on an inspirational journey.
The post Chasing the “Tyee”: An Unforgettable Adventure first appeared on Mini-Circuits Blog.
Mini-Circuits Launches “Above the Noise” Podcast Featuring Conversations with RF & Microwave Industry Leaders
Tue, 25 Aug 2026 20:00:06 | News
Mini-Circuits, a global leader in RF, microwave and millimeter-wave components and systems, has announced the launch of Above the Noise, a new podcast series featuring conversations with industry leaders from around the world. The series explores RF and microwave technology and business through in-depth discussions with the innovators, entrepreneurs and technical experts who have helped […]
The post Mini-Circuits Launches “Above the Noise” Podcast Featuring Conversations with RF & Microwave Industry Leaders first appeared on Mini-Circuits Blog.
GaN MMIC Power Amplifiers
Fri, 07 Aug 2026 14:08:07 | Amplifiers
Mini-Circuits has powered-up our MMIC product line with broadband-matched GaN MMIC amplifiers that exhibit excellent robustness and efficiency. The GNA series features two innovative models with up to 8W of RF output power and 47% power-added efficiency.
The post GaN MMIC Power Amplifiers first appeared on Mini-Circuits Blog.
Mini-Circuits to Highlight MMIC Advances, Solutions for Quantum Computing, Satcom and Automotive Applications at IMS 2026
Thu, 04 Jun 2026 18:44:27 | Events
Mini-Circuits will showcase innovative RF and microwave technologies at the IEEE MTT-S IMS 2026, including the debut of a GaN MMIC amplifier and integrated modules for satellite communications and quantum computing. Attendees can explore live demonstrations and connect with experts at Booth 19054 from June 9-11 in Boston, Massachusetts.
The post Mini-Circuits to Highlight MMIC Advances, Solutions for Quantum Computing, Satcom and Automotive Applications at IMS 2026 first appeared on Mini-Circuits Blog.
Via Satellite Interview with Jin Bains at SATShow 2026
Wed, 25 Mar 2026 12:52:16 | Industry Insights
At SATShow Week 2026, Mini-Circuits' CEO Jin Bains spoke with Rachel Jewett from Via Satellite about the space and Satcom market for RF and microwave products. Their conversation highlights how Mini-Circuits supports the expanding range of space and satellite applications with Mini-Circuits' program for space upscreening and launch preparation.
The post Via Satellite Interview with Jin Bains at SATShow 2026 first appeared on Mini-Circuits Blog.
Mini-Circuits Expands India Footprint with New Sales and Applications Engineering Office in Bangalore
Sun, 14 Dec 2025 21:36:14 | News
Mini-Circuits announced the opening of a new sales and applications engineering office in Bangalore on December 15, 2025, enhancing its presence in India’s RF and microwave technology market. This office complements the existing Chennai facility and aims to improve customer support and collaboration, aligning with the country’s growing role in wireless technology innovation.
The post Mini-Circuits Expands India Footprint with New Sales and Applications Engineering Office in Bangalore first appeared on Mini-Circuits Blog.
5 Benchtop Switch Modules up to 67 GHz
Fri, 14 Aug 2026 15:12:48 | Engineering Resources
Mini-Circuits’ RCMX Series Mechanical Switch Assemblies contains pairs of latching electro-mechanical SPDT to SP8T switches operating over a wide bandwidth from DC up to 67 GHz with high isolation and low insertion loss. Each switch is absorptive / internally terminated with a break-before-make configuration and a typical lifetime of 2 million switching cycles.
The post 5 Benchtop Switch Modules up to 67 GHz first appeared on Mini-Circuits Blog.
GaN MMIC Power Amplifiers
Fri, 07 Aug 2026 14:08:07 | Amplifiers
Mini-Circuits has powered-up our MMIC product line with broadband-matched GaN MMIC amplifiers that exhibit excellent robustness and efficiency. The GNA series features two innovative models with up to 8W of RF output power and 47% power-added efficiency.
The post GaN MMIC Power Amplifiers first appeared on Mini-Circuits Blog.
Low Phase Noise 33 GHz Signal Generator
Fri, 31 Jul 2026 13:08:00 | Engineering Resources
Mini-Circuits' SSG-33GHP-RC is a compact wideband signal generator covering 100 MHz to 33 GHz with up to +23 dBm output power, making it ideal for characterizing millimeter-wave components and systems. It supports CW operation, flexible pulse sequences with pulse widths down to 0.5 µs, and automated frequency and power sweep or hop sequences.
The post Low Phase Noise 33 GHz Signal Generator first appeared on Mini-Circuits Blog.
Application Notes: Band-Optimized Implementations of a MMIC LNA with Shut Down
Sat, 25 Jul 2026 18:46:12 | Amplifiers
An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of operation. To support users’ product selection and design effort, we have published 3 new application notes detailing the ideal application circuit to optimize performance for each use case.
The post Application Notes: Band-Optimized Implementations of a MMIC LNA with Shut Down first appeared on Mini-Circuits Blog.
Cut PCB Layers with RF Crossovers
Fri, 17 Jul 2026 16:15:57 | Engineering Resources
Mini-Circuits COHKI-3002+ µCeramIQ RF crossover is an innovative surface-mount component that allows two transmission lines to physically cross each other on a circuit board without introducing adverse effects to system performance. This enables designers to route complex RF layouts - especially in dense or multi-channel systems..
The post Cut PCB Layers with RF Crossovers first appeared on Mini-Circuits Blog.
Quantum Technologies for Future Communications: Andrea Goldsmith, Stony Brook President
Wed, 09 Sep 2026 12:06:21 | Videos
In the second episode of Above the Noise, host Pat Hindle talks with Andrea Goldsmith, President of Stony Brook University, about the university's strategic initiatives, 5G/6G communications, and quantum computing/networks of the future.
Above the Noise is a Mini-Circuits podcast series. Find out more about Mini-Circuits at www.minicircuits.com.
The post Quantum Technologies for Future Communications: Andrea Goldsmith, Stony Brook President first appeared on Mini-Circuits Blog.
Cost-Effective Test Tools for Wi-Fi Measurement
Tue, 08 Sep 2026 15:59:56 | Videos
Lee Whiting, Product Manager for Test Solutions, shows how to perform Wi-Fi testing with a low-cost setup using a power sensor and signal generator (Mini-Circuits' SSG Series). This reduces costs and benchtop clutter while delivering lab-quality measurements.
Find out more here (Power Sensors): https://www.minicircuits.com/WebStore/RF-Smart-Power-Sensors.html Find out more here (Signal Generators): https://www.minicircuits.com/WebStore....
About Mini-Circuits:
Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years.
More from Mini-Circuits:
Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits
The post Cost-Effective Test Tools for Wi-Fi Measurement first appeared on Mini-Circuits Blog.
Two-Tone Signal Source for Amplifier Linearity Testing
Tue, 08 Sep 2026 15:59:56 | Videos
Lee Whiting, Product Manager for Test Solutions, shows how to perform a two-tone amplifier linearity test with a low-cost setup using a 2-channel signal generator (Mini-Circuits' SSG-Series), a power combiner connected to the amplifier DUT, and a spectrum analyzer to monitor the output. This reduces costs and benchtop clutter while delivering lab-quality measurements.
Find out more here: https://www.minicircuits.com/WebStore/RF-Synthesized-Signal-Generators.html.
About Mini-Circuits:
Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years.
More from Mini-Circuits:
Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits
The post Two-Tone Signal Source for Amplifier Linearity Testing first appeared on Mini-Circuits Blog.
Introduction to the SSG-9GD-RC: Dual Channel, 10 MHz-9 GHz Signal Generator
Tue, 11 Aug 2026 18:40:33 | Videos
Lee Whiting, Product Manager for Test Solutions, provides an overview of the SSG-9GD-RC, a dual-channel, 10 MHz-9 GHz signal generator with output power to +21 dBm. This cost-effective generator has CW, pulsed, AM, FM & chirp outputs, a compact design for benchtop use, power over Ethernet (PoE), and can daisy-chain for multi-module dynamic control.
Find out more here: https://www.minicircuits.com/WebStore/dashboard.html?model=SSG-9GD-RC
About Mini-Circuits:
Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years.
More from Mini-Circuits:
Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits
The post Introduction to the SSG-9GD-RC: Dual Channel, 10 MHz-9 GHz Signal Generator first appeared on Mini-Circuits Blog.
RF CMOS Breakthroughs: Jim Cable on Peregrine, Murata, & the CMOS Switch Revolution
Wed, 05 Aug 2026 17:59:57 | Industry Insights
In the premiere episode of Above the Noise, host Pat interviews Jim Cable, the semiconductor leader behind Peregrine’s RF CMOS breakthroughs. Jim recounts developing silicon-on-sapphire and SOI switches, winning major customers like Murata, and guiding Peregrine through product scaling and acquisition.
They discuss the technical challenges and market strategies that displaced GaAs switches, lessons for startups about disruptive innovation and timing, and Jim’s ongoing advisory work in GaN on silicon, CMOS power amplifiers, quantum, and advanced packaging.
Above the Noise is a Mini-Circuits podcast series. Find out more about Mini-Circuits at www.minicircuits.com.
The post RF CMOS Breakthroughs: Jim Cable on Peregrine, Murata, & the CMOS Switch Revolution first appeared on Mini-Circuits Blog.




