English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 86 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
Waveguide
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Rectangular
Waveguide
Thin Film
SIW




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
BFHK-1072+ 9200 11300 2000-6000 90 15100-30000 90 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1252+ 10900 13900 100-8100 80 17100-32000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1272+ 11900 12800 2000-8600 80 16700-38000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1572+ 13900 17500 100-10300 80 21300-40000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1742+ 16000 19000 100-11500 85 25000-40000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-2162+ 19400 23800 100-15000 63 29100-40000 65 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-4951+ 4300 5300 100-2800 78 6700-12300 73 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-5001+ 4500 5300 100-2500 80 6800-12600 73 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-6251+ 5350 6700 100-3500 80 8600-15500 76 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-6751+ 5900 6900 1000-4000 90 9200-20000 90 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-7551+ 6800 8400 100-4000 85 10600-19000 75 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-7851+ 6700 8600 100-4600 80 10900-18500 80 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-8501+ 7500 8800 2000-4700 90 11900-25000 90 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-9901+ 8600 10900 100-5800 80 13900-23400 80 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHKI-4951+ 4350 5300 100-2800 72 6700-12300 63 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-6251+ 5350 6700 100-3500 72 8600-15500 65 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-6751+ 5900 6900 1000-4000 72 9200-20000 60 Band Pass LTCC NM3237
LxWxH
.195x.144x.072