English
English
简体中文


Millimeter Wave Amplifiers

High-Performance for High-Frequency Test Sets

Mini-Circuits' offers a wide and growing selection of high-performance amplifiers for millimeter wave test sets up to 110 GHz. Designed in house at our Deer Park Technology center, Mini-Circuits' high-frequency amplifiers support a wide range of requirements for gain, noise figure, IP3 and output power. These products are available from stock with connector options from 2.92 to 1.0mm, as well as waveguide interfaces for over-the-air test setups. All models feature extensive built-in protections for easy handling in demanding lab environments. Contact us if you don't see what you need in our catalog, our design approach allows us to tailor solutions to special requirements with minimal design effort, cost and turnaround time.

  • Wide range of options for Q,V and E & W-Band frequencies
  • 2.92mm, 2.4mm, 1.85mm & 1.0mm connector types
  • WR10, WR12, WR15 & WR19 waveguide interfaces
  • Extensive selection in stock
  • Fast, affordable custom designs
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
WVA-40603G+ 40000 60000 34 6.5 23 24 1.40 1.40 10 450 YS3542
LxWxH
3.00x1.66x3.23
WR19 Heat Sink
WVA-40603GX+ 40000 60000 34 6.5 23 24 1.40 1.40 10 450 YS3542
LxWxH
3.00x1.66x3.23
WR19 -
WVA-44603LN+ 44000 60000 46 2.5 19 21 1.50 1.50 10 275 YS3542
LxWxH
3.00x1.66x3.23
WR19 Heat Sink
WVA-44603LNX+ 44000 60000 46 2.5 19 21 1.50 1.50 10 275 YS3542
LxWxH
3.00x1.66x3.23
WR19 -
WVA-50753G+ 50000 75000 44 2.5 19 22 1.50 1.50 10 460 YS3543
LxWxH
3.00x1.65x3.05
WR15 Heat Sink
WVA-50753GX+ 50000 75000 44 2.5 19 22 1.50 1.50 10 460 YS3543
LxWxH
3.00x1.65x3.05
WR15 -
WVA-60903G+ 60000 90000 29.5 5 17.5 21 1.50 1.50 10 380 YS3481
LxWxH
3.00x1.66x3.05
WR12 Heat Sink
WVA-60903GX+ 60000 90000 29.5 5 17.5 21 1.50 1.50 10 380 YS3481
LxWxH
3.00x1.66x3.05
WR12 -
WVA-71863HP+ 71000 86000 39 - 22.5 - 2.00 1.50 10 500 YS3481
LxWxH
3.00x1.66x3.05
WR12 Heat Sink
WVA-71863HPX+ 71000 86000 39 - 22.5 - 2.00 1.50 10 500 YS3481
LxWxH
3.00x1.66x3.05
WR12 -
WVA-71863LNX+ 71000 86000 39 4.5 14.5 - 1.60 1.50 10 185 YS3481
LxWxH
3.00x1.66x3.05
WR12 -
WVA-751103LNX+ 75000 110000 21 3.5 -3 4 2.30 2.30 10 50 YS3541
LxWxH
1.85x1.66x0.96
WR10 -
ZVA-0.5W303G+ 10 30000 24.5 4.5 25 35 1.6 1.8 12 460 AV2554-3
LxWxH
2.55x1.97x1.95
2.92mm Heat Sink
ZVA-0.5W303GX+ 10 30000 24.5 4.5 25 35 1.6 1.8 12 460 AV2554-3
LxWxH
2.55x1.97x1.95
2.92mm -
ZVA-203GX+ 1500 21000 29 3 15.5 27.5 1.5 1.6 5 450 AV2554-1
LxWxH
1.50x1.82x0.53
2.92mm -
ZVA-213UWX+ 100 20000 14 3 16 29 1.3 1.4 +12, -5 84 RN2486-1
LxWxH
1.30x0.98x0.56
2.92mm -
ZVA-403GX+ 0.05 40000 11 4.5 11 21 1.45 1.6 5 100 AV2578
LxWxH
.84x.96x.37
2.92mm -
ZVA-443HGX+ 10 43500 33 5 9 18 1.5 1.8 15 170 T2704-1
LxWxH
2.000x1.313x.69
2.92mm -
ZVA-443X+ 0.05 43500 11 4.5 10 22 1.8 1.9 5 80 AV2578
LxWxH
.84x.96x.37
2.4mm -
ZVA-503GX+ 0.05 50000 11 5 11 21 1.50 1.60 5 100 AV2578
LxWxH
.84x.96x.37
2.4mm -
ZVA-543+ 18000 54000 34 6 26 34 1.30 1.40 10 850 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm Heat Sink
ZVA-543HP+ 18000 54000 31 6.5 28 37 1.50 1.50 10 1650 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm Heat Sink
ZVA-543HPX+ 18000 54000 31 6.5 28 37 1.50 1.50 10 1500 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm -
ZVA-543LN+ 20000 54000 40 3.5 29 36 1.4 1.4 10 1650 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm Heat Sink
ZVA-543LNX+ 20000 54000 40 3.5 29 36 1.4 1.4 10 1500 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm -
ZVA-543X+ 18000 54000 34 6 26 34 1.30 1.40 10 800 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm -
ZVA-01243+ 1000 22000 12.8 5 21.6 27.5 1.7 1.4 8 170 RN2486-2
LxWxH
1.30x.98x.56
2.92mm -
ZVA-02303HP+ 500 30000 38 3.8 27 35 1.3 1.2 15 400 T2704
LxWxH
1.80x3.00x2.94
2.92mm Heat Sink
ZVA-02303HPX+ 500 30000 38 3.8 27 35 1.3 1.2 15 400 T2704
LxWxH
1.80x3.00x2.94
2.92mm -
ZVA-02443HP+ 2000 43500 37 5 17 25 1.5 2.5 15 280 T2704
LxWxH
1.80x3.00x2.94
2.92mm Heat Sink
ZVA-02443HPX+ 2000 43500 37 5 17 25 1.5 2.5 15 280 T2704
LxWxH
1.80x3.00x2.94
2.92mm -
ZVA-02653G+ 2000 65000 21 5 16 23 1.5 1.5 10 270 WC3071-6
LxWxH
1.85x1.73x2.93
1.85mm Heat Sink
ZVA-02653GX+ 2000 65000 21 5 16 23 1.5 1.5 10 270 WC3071-6
LxWxH
1.85x1.73x2.93
1.85mm -
ZVA-5803X+ 500 80000 17 5 10 23 1.5 1.5 10 130 VP3085-2
LxWxH
1.85x0.90x0.84
1.0mm -
ZVA-15433X+ 15000 43500 16 3.7 18 27 1.5 1.45 10 140 VP3083-1
LxWxH
1.85x0.90x0.67
2.92mm -
ZVA-15453X+ 15000 45000 16 3.7 18 27 1.5 1.45 10 140 VP3083-1
LxWxH
1.85x0.90x0.67
2.4mm -
ZVA-18403G+ 18000 40000 43 3.8 22 28 1.8 2.5 15 190 T2704
LxWxH
1.80x3.00x2.94
2.92mm Heat Sink
ZVA-18403GX+ 18000 40000 43 3.8 22 28 1.8 2.5 15 190 T2704
LxWxH
1.80x3.00x2.94
2.92mm -
ZVA-18443TC+ 18000 43500 45 5.5 29 41 1.5 1.5 15 1400 YU3369
LxWxH
2.08x2.04x2.63
2.92mm Heat Sink
ZVA-18443TCX+ 18000 43500 45 5.5 29 41 1.5 1.5 15 1300 YU3369-1
LxWxH
2.04x1.55x1.11
2.92mm -
ZVA-18443VG+ 18000 43500 47 5 30 41 1.5 1.5 10 1400 YU3369
LxWxH
2.08x2.04x2.63
2.92mm Heat Sink
ZVA-18443VGX+ 18000 43500 47 5 30 41 1.5 1.5 10 1300 YU3369-1
LxWxH
2.04x1.55x1.11
2.92mm -
ZVA-20543TC+ 20000 54000 48 4.5 29 37 1.5 1.5 15 1800 YU3369
LxWxH
2.08x2.04x2.63
1.85mm Heat Sink
ZVA-20543TCX+ 20000 54000 48 4.5 29 37 1.5 1.5 15 1700 YU3369-1
LxWxH
2.04x1.55x1.11
1.85mm -
ZVA-20543VG+ 20000 54000 50 4 30 37 1.5 1.5 10 1800 YU3369
LxWxH
2.08x2.04x2.63
1.85mm Heat Sink
ZVA-20543VGX+ 20000 54000 50 4 30 37 1.5 1.5 10 1700 YU3369-1
LxWxH
2.04x1.55x1.11
1.85mm -
ZVA-24443G1+ 24000 43500 45 1.7 20 27 2 2.5 15 160 T2704
LxWxH
1.80x3.00x2.94
2.92mm Heat Sink
ZVA-24443G1X+ 24000 43500 45 1.7 20 27 2 2.5 15 160 T2704
LxWxH
1.80x3.00x2.94
2.92mm -
ZVA-24443HP+ 24000 43500 47 2.2 25 40 1.8 1.8 15 1400 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm Heat Sink
ZVA-24443HPX+ 24000 43500 47 2.2 25 40 1.8 1.8 15 1300 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm -
ZVA-35703+ 35000 71000 17.5 - 19.5 28 1.50 1.50 15 210 VP3085-1
LxWxH
3.00x1.41x2.97
1.85mm Heat Sink
ZVA-35703X+ 35000 71000 17.5 - 19.5 28 1.50 1.50 15 210 VP3085-1
LxWxH
3.00x1.41x2.97
1.85mm -
ZVA-40703G+ 40000 70000 34 6.5 22 30 1.50 1.50 10 470 WC3071-7
LxWxH
3.00x1.73x2.93
1.85mm Heat Sink
ZVA-40703GX+ 40000 70000 34 6.5 22 30 1.50 1.50 10 470 WC3071-7
LxWxH
3.00x1.73x2.93
1.85mm -
ZVA-44703LN+ 44000 70000 45 2.7 18 28 1.6 1.6 10 300 WC3071-7
LxWxH
3.00x1.73x2.93
1.85mm Heat Sink
ZVA-44703LNX+ 44000 70000 45 2.7 18 28 1.6 1.6 10 300 WC3071-7
LxWxH
3.00x1.73x2.93
1.85mm -
ZVA-50953G+ 50000 95000 28 - 17 - 1.67 1.67 10 370 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm Heat Sink
ZVA-50953GX+ 50000 95000 28 - 17 - 1.67 1.67 10 370 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVA-50953X+ 45000 95000 17 - 14 - 1.7 1.7 10 140 VP3085-2
LxWxH
1.85x0.90x0.84
1.0mm -
ZVA-71863HP+ 71000 86000 37 - 22 - 1.60 1.60 10 490 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm Heat Sink
ZVA-71863HPX+ 71000 86000 37 - 22 - 1.60 1.60 10 490 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVA-71863LNX+ 71000 86000 37 4.5 13 - 1.60 1.60 10 180 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVE-0234LNX-K+ 2000 30000 16.5 2.5 13.5 25 1.5 1.5 6 58 AV1280-4
LxWxH
1.74x1.63x1.01
2.92mm -
ZVE-323LN-K+ 18000 32000 20 3 10 23 1.9 1.8 12 50 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm Heat Sink
ZVE-323LNX-K+ 18000 32000 20 3 10 23 1.9 1.8 12 50 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm -
ZVE-373LN-K+ 28000 37000 20 2.5 9 20 1.5 1.4 12 75 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm Heat Sink
ZVE-373LNX-K+ 28000 37000 20 2.5 9 20 1.5 1.4 12 75 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm -
ZVE-403-K+ 26000 40000 22 9 19 21 2 2 12 300 AV1280-2
LxWxH
3.00x2.70x1.31
2.92mm Heat Sink
ZVE-433+ 18000 43500 33 6 28 37 1.5 1.5 15 750 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm Heat Sink
ZVE-433G+ 18000 43500 41 7 27 39 1.5 1.5 15 730 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm Heat Sink
ZVE-433GX+ 18000 43500 41 7 27 39 1.5 1.5 15 530 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm -
ZVE-433HP+ 18000 43500 39 6 30 40 1.5 1.5 15 1100 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm Heat Sink
ZVE-433HPX+ 18000 43500 39 6 30 40 1.5 1.5 15 900 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm -
ZVE-433X+ 18000 43500 33 6 28 37 1.5 1.5 15 550 VN3071-4
LxWxH
2.86x1.73x2.27
2.92mm -
ZVE-453+ 18000 45000 33 - 28 37 1.50 1.50 15 750 VN3071-4
LxWxH
2.86x1.73x2.27
2.4mm Heat Sink
ZVE-453G+ 18000 45000 41 - 27 39 1.50 1.50 15 730 VN3071-4
LxWxH
2.86x1.73x2.27
2.4mm Heat Sink
ZVE-453GX+ 18000 45000 41 - 27 39 1.50 1.50 15 730 VN3071-4
LxWxH
2.86x1.73x2.27
2.4mm -
ZVE-453HP+ 18000 45000 39 - 30 40 1.50 1.50 15 1100 VN3071-4
LxWxH
2.86x1.73x2.27
2.4mm Heat Sink
ZVE-453HPX+ 18000 45000 39 - 30 40 1.50 1.50 15 1100 VN3071-4
LxWxH
2.86x1.73x2.27
2.4mm -
ZVE-453X+ 18000 45000 33 - 28 37 1.50 1.50 15 750 VN3071-4
LxWxH
2.86x1.73x2.27
2.4mm -
ZVM-273HP+ 13000 26500 14.5 9 25 34 1.1 1.5 12 559 CP1973
LxWxH
3.00x3.36x3.87
2.92mm Heat Sink
ZVM-273HPX+ 13000 26500 14.5 9 25 34 1.1 1.5 12 559 CP1973
LxWxH
3.00x3.36x3.87
2.92mm -