English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
MERA-533+ DC 4000 18.8 3.5 17.5 33 1.4 1.5 4.9 65 DL805
LxWxH
.128x.128x.035
- -
MERA-556+ DC 2200 19 3.5 17.6 35.5 1.2 1.4 4.9 65 DL1020
LxWxH
0.24 x0.19x0.04
- -
MERA-7433+ DC 1000 19 2.7 18.3 35 1.25 1.8 4.8 80 DL805
LxWxH
.128x.128x.035
- -
MERA-7456+ DC 1000 18.6 2.7 18.2 35 1.3 2 4.8 80 DL1020
LxWxH
0.24 x0.19x0.04
- -
MGVA-62+ 40 3000 15.7 4.8 19.6 37.9 1.65 1.24 5 82 DL1020
LxWxH
0.24 x0.19x0.04
- -
MGVA-63+ 40 3000 21.4 3.6 19.4 34.3 1.35 1.32 5 69 DL1020
LxWxH
0.24 x0.19x0.04
- -
MGVA-82+ DC 5200 14.1 7 20.2 36 1.3 1.7 5 100 JV2579
LxWxH
0.138x0.098x0.033
- -
MPGA-105+ 40 3000 14.4 1.9 21 37.8 1.2 1.4 5 63 DL1020
LxWxH
0.24 x0.19x0.04
- -
MPGA-152+ 30 1500 14.6 3.2 29.6 43.6 1.21 1.23 9 407 DG1847
LxWxH
.157x.157x.039
- -
PHA-11+ 50 3000 15 2.3 21.4 41.5 2.1 2.1 5 146 DL1020
LxWxH
0.24 x0.19x0.04
- -
PHA-22+ 50 1500 16 1.9 22 41 1.5 1.5 5 146 DL1020
LxWxH
0.24 x0.19x0.04
- -
PHA-22H+ 50 3000 16 2 22.2 39 1.3 1.28 5 141 DL1020
LxWxH
0.24 x0.19x0.04
- -